4 修订历史记录
Changes from A Revision (May 2016) to B Revision
-
添加了特性:端口电源管理Go
-
Changed the Input resistance MAX value From: 5 MΩ To: 6 MΩ in the Electrical Characteristics tableGo
-
Changed the unloaded output voltage on CC pin, V(OCN) MIN value From: 2.8 V To: 2.7 V and the MAX value From 5.5 V To: 4.35 V in the Electrical Characteristics tableGo
-
Deleted tWD Watchdog Timer From the Timing Requirements tableGo
-
Changed the tST TYP value From: 24 ms To: 30 ms in the Switching Characteristics table Go
-
Deleted sentence from Output Power Supply (DVDD): "It will also be pulsed high for tCcDeb every tWD when there is nothing connected." Go
-
Deleted the last sentence from the Sleep Mode section: "The device also wakes up every tWD and checks for a connection before returning to sleep mode."Go
-
Added test: "The TPS25740/TPS25740A Design Calculator Tool.." to the Application Information sectionGo
-
Changed capacitor From: 10 µF To: 6.8 µF in the Figure 36 Go
-
Added sentence "All slew rate control methods" to the Voltage Transition Requirements sectionGo
-
Changed section title From: VOUT Ripple Filtering using RF and CF To: Tuning OCP Using RF and CF. Updated section text.Go
-
Changed From: A 10 µF, 25 V, ±10% X5R or X7R ceramic capacitor To: A 6.8 µF, 25 V, ±10% X5R or X7R ceramic capacitor in the Configurable Components sectionGo
-
Changed From: "Type-C receptacle" To: "Type-C plug" in Figure 56Go
-
Changed From: A 10 µF, 25 V, ±10% X5R or X7R ceramic capacitor to: A 6.8 µF, 25 V, ±10% X5R or X7R ceramic capacitor in the Configurable Components sectionGo
-
Changed section title From: Dual-Port A/C Power Source (Wall Adaptor) To: Dual-Port Power Managed A/C Power Source (Wall Adaptor)Go
-
在文档支持部分中添加了 TPS25740/TPS25740A 设计计算器工具链接以及 TPS25740EVM-741 和 TPS25740AEVM-741 EVM 用户指南链接Go
Changes from * Revision (March 2016) to A Revision