ZHCSC50B February 2014 – September 2014 TPS22961
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage range | –0.3 | 4 | V |
VBIAS | Bias voltage range | –0.3 | 6 | V |
VOUT | Output voltage range | –0.3 | 4 | V |
VON | ON pin voltage range | –0.3 | 6 | V |
IMAX | Maximum Continuous Switch Current | 6 | A | |
IPLS | Maximum Pulsed Switch Current, pulse < 300 µs, 2% duty cycle | 8 | A | |
TA | Operating free-air temperature range | –40 | 85 | °C |
TJ | Maximum junction temperature | 125 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TSTG | Storage temperature range | –65 | 150 | °C |
TLEAD | Maximum lead temperature (10-s soldering time) | 300 | °C | |
VESD (1) | Human-Body Model (HBM)(2) | 2 | kV | |
Charged-Device Model (CDM)(3) | 1 | kV |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage range | 0.8 | VBIAS – 1.95 | V | |
VBIAS | Bias voltage range | 3 | 5.5 | V | |
VON | ON voltage range | 0 | 5.5 | V | |
VOUT | Output voltage range | VIN | V | ||
VIH, ON | High-level voltage, ON | VBIAS = 3 V to 5.5 V | 1.2 | 5.5 | V |
VIL, ON | Low-level voltage, ON | VBIAS = 3 V to 5.5 V | 0 | 0.5 | V |
CIN | Input Capacitor | 1(1) | µF |
THERMAL METRIC(1) | TPS22961 | UNIT | |
---|---|---|---|
DNY | |||
8 PINS | |||
θJA | Junction-to-ambient thermal resistance | 44.6 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 44.4 | |
θJB | Junction-to-board thermal resistance | 17.6 | |
ψJT | Junction-to-top characterization parameter | 0.4 | |
ψJB | Junction-to-board characterization parameter | 17.4 | |
θJCbot | Junction-to-case (bottom) thermal resistance | 1.1 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ, VBIAS | VBIAS quiescent current | IOUT = 0, VIN = 3 V, VON = VBIAS = 5.0 V |
Full | 0.6 | 1 | µA | ||
ISD, VBIAS | VBIAS shutdown current | VON = 0 V, VOUT = 0 V | Full | 0.6 | 1 | µA | ||
ISD, VIN | VIN shutdown current | VON = 0 V, VOUT = 0 V |
VIN = 3.0 V | Full | 0.0009 | 0.1 | µA | |
VIN = 2.5 V | 0.0008 | 0.1 | ||||||
VIN = 2.0 V | 0.0007 | 0.1 | ||||||
VIN = 1.05 V | 0.0007 | 0.1 | ||||||
VIN = 0.8 V | 0.0006 | 0.1 | ||||||
ION | ON terminal input leakage current | VON = 5.5 V | Full | 0.1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance | IOUT = –200 mA, VBIAS = 5.0 V |
VIN = 3.0 V | 25°C | 6.5 | 8 | mΩ | |
Full | 8.8 | |||||||
VIN = 2.5 V | 25°C | 5.3 | 6.3 | mΩ | ||||
Full | 7.2 | |||||||
VIN = 2.0 V | 25°C | 4.8 | 5.8 | mΩ | ||||
Full | 6.7 | |||||||
VIN = 1.05 V | 25°C | 4.4 | 5.3 | mΩ | ||||
Full | 6.2 | |||||||
VIN = 0.8 V | 25°C | 4.3 | 5.3 | mΩ | ||||
Full | 6.1 | |||||||
RPD | Output pulldown resistance | VIN = 5.0 V, VON = 0 V, VOUT = 1 V | Full | 260 | 300 | Ω |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ, VBIAS | VBIAS quiescent current | IOUT = 0, VIN = 1 V, VON = VBIAS = 3.0 V |
Full | 0.3 | 1 | µA | ||
ISD, VBIAS | VBIAS shutdown current | VON = 0 V, VOUT = 0 V | Full | 0.3 | 1 | µA | ||
ISD, VIN | VIN shutdown current | VON = 0 V, VOUT = 0 V |
VIN = 1.05 V | Full | 0.001 | 0.1 | µA | |
VIN = 0.8 V | 0.0008 | 0.1 | ||||||
ION | ON terminal input leakage current | VON = 5.5 V | Full | 0.1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance | IOUT = –200 mA, VBIAS = 3.0 V |
VIN =1.05 V | 25°C | 6.7 | 8.4 | mΩ | |
Full | 9.2 | |||||||
VIN = 0.8 V | 25°C | 5.8 | 7.0 | mΩ | ||||
Full | 7.9 | |||||||
RPD | Output pull-down resistance | VIN = 3V, VON = 0 V, VOUT = 1 V | Full | 260 | 300 | Ω |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 2.5 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 10.0 | µs | ||
tOFF | Turn-off time | 3.5 | ||||
tR | VOUT rise time | 6.3 | ||||
tF | VOUT fall time | 2.0 | ||||
tD | Delay time | 8.1 | ||||
VIN = 1.05 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | L = 2.2 µH (DCR = 0.33 Ω), C = 2 x 22 µF (Refer to Typical Application Powering Rails Sensitive to Ringing and Overvoltage due to Fast Rise Time and Figure 31) |
8.1 | 11.3 | 17.3 | µs |
tOFF | Turn-off time | 13700 | ||||
tR | VOUT rise time | 5 | 9.5 | 12.5 | ||
tF | VOUT fall time | 44200 | ||||
tD | Delay time | 6.7 | 9.3 | 12.5 | ||
VIN = 0.8 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 9.7 | µs | ||
tOFF | Turn-off time | 6.0 | ||||
tR | VOUT rise time | 3.2 | ||||
tF | VOUT fall time | 1.8 | ||||
tD | Delay time | 8.1 | ||||
VIN = 1.05 V, VON = 5 V, VBIAS = 3.0 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 19.1 | µs | ||
tOFF | Turn-off time | 4.7 | ||||
tR | VOUT rise time | 9.0 | ||||
tF | VOUT fall time | 2.0 | ||||
tD | Delay time | 15.6 | ||||
VIN = 0.8 V, VON = 5 V, VBIAS = 3.0 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 19.0 | µs | ||
tOFF | Turn-off time | 5.4 | ||||
tR | VOUT rise time | 7.0 | ||||
tF | VOUT fall time | 1.9 | ||||
tD | Delay time | 15.7 |
VIN = 1.05 V | VON = 5 V | IOUT = 0 A |
VBIAS = 5 V | VON = 0 V | VOUT = 0 V |
VBIAS = 5 V | VON = 5 V | IOUT = –200 mA |
VBIAS = 5 V | VON = 5 V | IOUT = –200 mA |
VON = 0 V | VIN = 1.05 V | VOUT = 1 V |
VIN = VBIAS – 2 V |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
TA = 25°C | RL = 10 Ω | CL = 0.1 µF |
VON = 0 V | VOUT = 0 V |
VBIAS = 3 V | VON = 5 V | IOUT = –200 mA |
VBIAS = 3 V | VON = 5 V | IOUT = –200 mA |
TA = 25°C | VON = 5 V | IOUT = –200 mA |
VBIAS = 5 V | VON = 5 V | IOUT = –6 A |
VIN = VBIAS – 2 V |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |