SLRS066D January   2014  – March 2016 TPL7407L

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
    8. 6.8 Thermal Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inductive Load Drive
      2. 7.4.2 Resistive Load Drive
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Inductive Load Driver
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 TTL and other Logic Inputs
          2. 8.2.1.2.2 Input RC Snubber
          3. 8.2.1.2.3 High-impedance Input Drivers
          4. 8.2.1.2.4 Drive Current
          5. 8.2.1.2.5 Output Low Voltage
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Unipolar Stepper Motschematic to correct Zener diode connection or Driver
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Multi-Purpose Sink Driver
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
      1. 10.3.1 Improving Package Thermal Performance
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Power Supply Recommendations

The COM pin is the power supply pin of this device to power the gate drive circuitry. This ensures full drive potential with any GPIO above 1.5 V. The gate drive circuitry is based on low voltage CMOS transistors that can only handle a max gate voltage of 7 V. An integrated LDO reduces the COM voltage of 8.5 V to 40 V to a regulated voltage of 7 V. Though 8.5 V minimum is recommended for Vcom, the part will still function with a reduced COM voltage that has a reduced gate drive voltage and a resulting higher Rdson.

The COM pin must be limited to below 0.5 V/μsTo prevent overvoltage on the internal LDO output due to a line transient on the COM pin. Faster slew-rate (or hot-plug) may cause damage to the internal gate driving circuitry due to the LDO's inability to clamp a fast input transient fast enough. Since most modern power supplies are loaded by capacitors > 10 μF, this should not be of any concern. It is recommended to use a bypass capacitor that will limit the slew rate to below 0.5 V/μs.

Figure 11 is a great example where repetitive slew rates may occur on the Vcom pin. Whenever a Zener diode is used between Vcom and the motor supply, the Vcom pin will slew from the coil supply to a voltage that is the sum of the Zener voltage and the coil supply when there is a flyback event. Depending on the coil inductance and resistance, this can be very rapid.

In summary, whenever the COM pin may experience a slew rate greater than 0.5 V/µs a capacitor must be added to limit the slew to < 0.5 V/µs.