ZHCSE79C March 2011 – September 2015
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HA | 1 | I/O | High terminal of potentiometer A |
LA | 2 | I/O | Low terminal of potentiometer A |
WA | 3 | I/O | Wiper terminal of potentiometer A |
HB | 4 | I/O | High terminal of potentiometer B |
LB | 5 | I/O | Low terminal of potentiometer B |
WB | 6 | I/O | Wiper terminal of potentiometer B |
A2 | 7 | I | I2C address bit 2 |
VSS | 8 | – | Negative power supply pin (Dual-Supply Operation) or tied to GND (Single-Supply Operation) |
SDA | 9 | I/O | I2C data I/O |
SCL | 10 | I | I2C clock Input |
GND | 11 | – | Ground |
A1 | 12 | I | I2C address bit 1 |
A0 | 13 | I | I2C address bit 0 |
VDD | 14 | – | Positive power supply pin |