ZHCSAP5D December 2012 – October 2023 TPD4E1B06
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 155 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –4.0 | 4.0 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –1.5 | 1.5 | |||
IEC 61000-4-2 contact ESD | –12 | 12 | |||
IEC 61000-4-2 air-gap ESD | –15 | 15 |