ZHCSEX2C March 2016 – August 2020 TPD3S014-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SWITCH | ||||||
RDS(on) | Input – output resistance | 97 | 164 | mΩ | ||
ENABLE INPUT (EN) | ||||||
Threshold | Input rising | 1 | 1.45 | 2 | V | |
Hysteresis | 0.13 | V | ||||
Leakage current | VEN = 0 V | –1 | 0 | 1 | µA | |
tON | Turnon time | VIN = 5 V,
CL = 1 µF, RL = 100 Ω, EN ↑
See Figure 8-2 |
1 | 1.6 | 2.2 | ms |
tOFF | Turnoff time | VIN = 5 V,
CL = 1 µF, RL = 100 Ω, EN ↓
See Figure 8-2 |
1.7 | 2.1 | 2.7 | ms |
tR | Rise time, output | CL = 1 µF, RL = 100 Ω, VIN = 5 V, See Figure 8-1 | 0.4 | 0.64 | 0.9 | ms |
tF | Fall time, output | CL = 1 µF, RL = 100 Ω, VIN = 5 V, See Figure 8-1 | 0.25 | 0.4 | 0.8 | ms |
CURRENT LIMIT | ||||||
IOS(2) | Current limit, see Figure 8-3 | 0.65 | 0.85 | 1.05 | A | |
tIOS | Short-circuit response time(2) | VIN = 5 V (see Figure 8-3) One Half full load → RSHORT = 50 mΩ Measure from application to when current falls below 120% of final value |
2 | µs | ||
SUPPLY CURRENT | ||||||
ISD | Supply current, switch disabled | IOUT = 0 A | 0.02 | 10 | µA | |
ISE | Supply current, switch enabled | IOUT = 0 A | 66 | 94 | µA | |
IREV | Reverse leakage current | VOUT = 5.5 V, VIN = 0 V, Measure IVOUT | 0.2 | 20 | µA | |
UNDERVOLTAGE LOCKOUT | ||||||
VUVLO | Rising threshold | VIN↑ | 3.5 | 3.77 | 4 | V |
Hysteresis | VIN↓ | 0.14 | V | |||
OUTPUT DISCHARGE | ||||||
RPD | Output pull-down resistance | VIN = 4 V, VOUT = 5 V, Disabled | 350 | 545 | 1200 | Ω |
VIN = 5 V, VOUT = 5 V, Disabled | 300 | 456 | 800 | |||
THERMAL SHUTDOWN | ||||||
TSHDN | Rising threshold (TJ) | In current limit | 135 | °C | ||
Not in current limit | 155 | |||||
Hysteresis(3) | 20 | °C | ||||
ESD PROTECTION | ||||||
II | Input leakage current (D1, D2) | VI = 3.3 V | 0.02 | 1 | µA | |
VD | Diode forward voltage (D1, D2); Lower clamp diode | IO = 8 mA | 0.95 | V | ||
VBR | Breakdown voltage (D1, D2) | IBR = 1 mA | 6 | V |