SLLS683F JULY 2006 – October 2015 TPD3E001
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DRY NO. | DRL NO. | DRS NO. | ||
IOx | 1, 2, 4 | 1, 2, 4 | 1, 2, 4 | I/O | ESD-protected channel |
GND | 3 | 3 | 3 | GND | Ground |
VCC | 6 | 5 | 6 | Power | Power-supply input. Bypass VCC to GND with a 0.1-μF ceramic capacitor. |
N.C. | 5 | – | 5 | – | No connection. Not internally connected. |
EP | – | – | Exposed Thermal Pad | GND | Exposed thermal pad. Connect to GND or leave floating. |