SLOS431B March 2004 – February 2015 TPA6120A2
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TPA6120A2 is a current-feedback amplifier with differential inputs and single-ended outputs.
Current feedback results in low voltage noise, low distortion, high open-loop gain throughout a large frequency range, and can be used in a similar fashion as voltage-feedback amplifiers. The low distortion of the TPA6120A2 results in a signal-to-noise ratio of 128 dB.
Because the power supplies for the two amplifiers are available separately, one amplifier can be turned off to conserve power.
This device operates as a wide-bandwidth, current-feedback amplifier.