ZHCSF33A December 2015 – February 2016 TPA3250
PRODUCTION DATA.
The TPA3250 is available in a thermally enhanced TSSOP package.
The package type contains a PowerPad™ that is located on the bottom side of the device for thermal connection to the PCB.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 9 | P | Internal voltage regulator, analog section |
BST_A | 23 | P | HS bootstrap supply (BST), external 0.033 μF capacitor to OUT_A required. |
BST_B | 24 | P | HS bootstrap supply (BST), external 0.033 μF capacitor to OUT_B required. |
BST_C | 43 | P | HS bootstrap supply (BST), external 0.033 μF capacitor to OUT_C required. |
BST_D | 44 | P | HS bootstrap supply (BST), external 0.033 μF capacitor to OUT_D required. |
CLIP_OTW | 2 | O | Clipping warning and Over-temperature warning; open drain; active low |
C_START | 8 | O | Startup ramp, requires a charging capacitor to GND |
DVDD | 12 | P | Internal voltage regulator, digital section |
FAULT | 4 | O | Shutdown signal, open drain; active low |
FREQ_ADJ | 15 | O | Oscillator frequency programming pin |
GND | 10, 11, 25, 26, 33, 34, 41, 42 | P | Ground |
GVDD_AB | 22 | P | Gate-drive voltage supply; AB-side, requires 0.1 µF capacitor to GND |
GVDD_CD | 1 | P | Gate-drive voltage supply; CD-side, requires 0.1 µF capacitor to GND |
INPUT_A | 17 | I | Input signal for half bridge A |
INPUT_B | 18 | I | Input signal for half bridge B |
INPUT_C | 7 | I | Input signal for half bridge C |
INPUT_D | 6 | I | Input signal for half bridge D |
M1 | 20 | I | Mode selection 1 (LSB) |
M2 | 19 | I | Mode selection 2 (MSB) |
OC_ADJ | 16 | I/O | Over-Current threshold programming pin |
OSC_IOM | 14 | I/O | Oscillator synchronization interface |
OSC_IOP | 13 | O | Oscillator synchronization interface |
OUT_A | 27, 28 | O | Output, half bridge A |
OUT_B | 32 | O | Output, half bridge B |
OUT_C | 35 | O | Output, half bridge C |
OUT_D | 39, 40 | O | Output, half bridge D |
PVDD_AB | 29, 30, 31 | P | PVDD supply for half-bridge A and B |
PVDD_CD | 36, 37, 38 | P | PVDD supply for half-bridge C and D |
RESET | 5 | I | Device reset Input; active low |
VDD | 21 | P | Power supply for internal voltage regulator requires a 10-µF capacitor with a 0.1-µF capacitor to GND for decoupling. |
VBG | 3 | P | Internal voltage reference requires a 0.1-µF capacitor to GND for decoupling. |
PowerPAD™ | P | Ground, connect to PCB copper pour. Placed on bottom side of device. |
MODE PINS | INPUT MODE | OUTPUT CONFIGURATION | DESCRIPTION | |||
---|---|---|---|---|---|---|
M2 | M1 | |||||
0 | 0 | 2N + 1 | 2 × BTL | Stereo BTL output configuration | ||
0 | 1 | 2N/1N + 1 | 1 x BTL + 2 x SE | 2.1 BTL + SE mode | ||
1 | 0 | 2N + 1 | 1 x PBTL | Parallelled BTL configuration. Connect INPUT_C and INPUT_D to GND. | ||
1 | 1 | 1N +1 | 4 x SE | Single ended output configuration |