ZHCSDJ5B January 2015 – December 2017 TPA3140D2
PRODUCTION DATA.
FR-4 Glass Epoxy material with 1 oz. (35 µm) is recommended for use with the TPA3140D2. The use of this material can provide for higher power output, improved thermal performance, and better EMI margin (due to lower PCB trace inductance). It is recommended to use several GND underneath the device thermal pad for thermal coupling to a bottom side copper GND plane for best thermal performance.