ZHCSOX0A March 2023 – September 2023 TMUX6221 , TMUX6222
PRODUCTION DATA
CONTINUOUS CURRENT PER CHANNEL (IDC) (2) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
DGS (VSSOP) | +36 V Single Supply(1) | 360 | 250 | 130 | mA |
±15 V Dual Supply | 380 | 260 | 130 | mA | |
+12 V Single Supply | 280 | 190 | 100 | mA | |
±5 V Dual Supply | 240 | 160 | 90 | mA |