ZHCSHK9 February 2018 TMUX154E
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tpd | Propagation delay(2)(3) | RL = 50 Ω, CL = 5 pF,
See Figure 8 |
0.25 | ns | ||
tON | Line enable time, SEL to A, B, An, or Bn | RL = 50 Ω, CL = 5 pF,
See Figure 4 |
30 | ns | ||
tOFF | Line disable time, SEL to A, B, An, or Bn | RL = 50 Ω, CL = 5 pF,
See Figure 4 |
25 | ns | ||
tON | Line enable time, OE to A, B, An, or Bn | RL = 50 Ω, CL = 5 pF,
See Figure 4 |
30 | ns | ||
tOFF | Line disable time, OE to A, B, An, or Bn | RL = 50 Ω, CL = 5 pF,
See Figure 4 |
25 | ns | ||
tSK(O) | Output skew between center port to any other port(2) | RL = 50 Ω, CL = 5 pF,
See Figure 9 |
50 | ps | ||
tSK(P) | Skew between opposite transitions of the same output
(tPHL – tPLH)(2) |
RL = 50 Ω, CL = 5 pF,
See Figure 9 |
20 | ps |