SPNS226E June 2013 – November 2016 TMS570LS0714
PRODUCTION DATA.
Table 3-1 lists the features of the TMS570LS0714 devices.
FEATURES | TMS570LS DEVICES | |||||
---|---|---|---|---|---|---|
Generic Part Number | 3137ZWT(1) | 1227ZWT(1) | 0914PGE(1) | 0714PGE | 0714PZ | 0432PZ |
Package | 337 BGA | 337 BGA | 144 QFP | 144 QFP | 100 QFP | 100 QFP |
CPU | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4 |
Frequency (MHz) | 180 | 180 | 160 | 160 | 100 | 80 |
Flash (KB) | 3072 | 1280 | 1024 | 768 | 768 | 384 |
RAM (KB) | 256 | 192 | 128 | 128 | 128 | 32 |
Data Flash [EEPROM] (KB) | 64 | 64 | 64 | 64 | 64 | 16 |
EMAC | 10/100 | 10/100 | – | – | – | – |
FlexRay | 2-ch | 2-ch | – | – | – | – |
CAN | 3 | 3 | 3 | 3 | 2 | 2 |
MibADC 12-bit (Ch) |
2 x (24ch) | 2 x (24ch) | 2 x (24ch) | 2 x (24ch) | 2 x (16ch) | 1 x (16ch) |
N2HET (Ch) | 2 (44) | 2 (44) | 2 (40) | 2 (40) | 2 (21) | 1 (19) |
ePWM Channels | – | 14 | 14 | 14 | 8 | – |
eCAP Channels | – | 6 | 6 | 6 | 4 | 0 |
eQEP Channels | – | 2 | 2 | 2 | 1 | 2 |
MibSPI (CS) | 3 (6 + 6 + 4) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (5 + 6 + 4) | 2 (5 + 1) | 1 (4) |
SPI (CS) | 2 (2 + 1) | 2 (2 + 1) | 1 (1) | 1 (1) | 1 (1) | 2 |
SCI (LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 1 (with LIN) | 1 (with LIN) |
I2C | 1 | 1 | 1 | 1 | – | – |
GPIO (INT) | 120 (with 16 interrupt capable) | 101 (with 16 interrupt capable) | 64 (with 10 interrupt capable) | 64 (with 10 interrupt capable) | 45 (with 9 interrupt capable) | 45 (with 8 interrupt capable) |
EMIF | 16-bit data | 16-bit data | – | – | – | – |
ETM (Trace) | 32-bit | – | – | – | – | – |
RTP/DMM | YES | – | – | – | – | – |
Operating Temperature |
-40ºC to 125ºC | -40ºC to 125ºC | -40ºC to 125ºC | -40ºC to 125ºC | -40ºC to 125ºC | -40ºC to 125ºC |
Core Supply (V) | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V |
I/O Supply (V) | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V |
For information about other devices in this family of products or related products, see the following links.
Products for TMS570 16-Bit and 32-Bit MCUs
An expansive portfolio of software and pin-compatible high-performance ARM® Cortex®-R-based MCU products from 80 MHz up to 300 MHz with on-chip features that prove a high level of diagnostic coverage, as well as provide scalability to address a wide range of applications.
Companion Products for TMS570LS0714
Review products that are frequently purchased or used with this product.