ZHCSIE4A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNITS |
---|---|---|---|---|
Comparator | ||||
Comparator Input Range | VSSA – VDDA | V | ||
Comparator response time to PWM Trip Zone (Async) | 30 | ns | ||
Input Offset | ±5 | mV | ||
Input Hysteresis(1) | 35 | mV | ||
DAC | ||||
DAC Output Range | VSSA – VDDA | V | ||
DAC resolution | 10 | bits | ||
DAC settling time | See Figure 5-24 | |||
DAC Gain | –1.5% | |||
DAC Offset | 10 | mV | ||
Monotonic | Yes | |||
INL | ±3 | LSB |