SPRS614F March 2011 – March 2015 TMS320DM8165 , TMS320DM8167 , TMS320DM8168
PRODUCTION DATA.
The device control module includes status and control logic not addressed within the peripherals or the remainder of the device infrastructure. This module is the primary point of control for the following areas of the device:
The control module primarily implements a bank of registers accessible (read and write) by the software along with some read-only registers carrying status information. Most register bits are exported as control signals for other logic blocks on the device. Certain control module registers have default values based upon the device type as decoded from e-Fuse.
The read and write registers can be divided into the following classes:
Table 6-1 shows the general register groupings and Table 6-2 through Table 6-4 provide register summaries for each group.
ADDRESS OFFSET | REGISTER GROUP | SEE |
---|---|---|
0x0000 - 0x0020 | OCP Configuration registers | Table 6-2 |
0x0024 - 0x003C | Reserved | |
0x0040 – 0x00FC | Device Boot registers | Table 6-7 |
0x0300 - 0x03FC | Reserved | |
0x0400 - 0x05FC | PLL Control registers | Table 6-3 |
0x0600 - 0x07FC | Device Configuration registers | Table 6-4 |
0x0800 - 0x0FFC | PAD Control registers | Section 6.5 |
HEX ADDRESS | ACRONYM | REGISTER NAME |
---|---|---|
0x4814 0000 | CONTROL_REVISION | Control module Revision number |
0x4814 0004 - 0x4814 000C | - | Reserved |
0x4814 0010 | CONTROL_SYSCONFIG | Idle mode parameters |
0x4814 0014 - 0x4814 003C | - | Reserved |
HEX ADDRESS | ACRONYM | REGISTER NAME |
---|---|---|
0x4814 0400 | MAINPLL_CTRL | Main PLL base frequency control |
0x4814 0404 | MAINPLL_PWD | Main PLL clock output powerdown |
0x4814 0408 | MAINPLL_FREQ1 | Main Clock 1 fractional divider |
0x4814 040C | MAINPLL_DIV1 | Main Clock 1 post divider |
0x4814 0410 | MAINPLL_FREQ2 | Main Clock 2 fractional divider |
0x4814 0414 | MAINPLL_DIV2 | Main Clock 2 post divider |
0x4814 0418 | MAINPLL_FREQ3 | Main Clock 3 fractional divider |
0x4814 041C | MAINPLL_DIV3 | Main Clock 3 post divider |
0x4814 0420 | MAINPLL_FREQ4 | Main Clock 4 fractional divider |
0x4814 0424 | MAINPLL_DIV4 | Main Clock 4 post divider |
0x4814 0428 | MAINPLL_FREQ5 | Main Clock 5 fractional divider |
0x4814 042C | MAINPLL_DIV5 | Main Clock 5 post divider |
0x4814 0430 | - | Reserved |
0x4814 0434 | MAINPLL_DIV6 | Main Clock 6 post divider |
0x4814 0438 | - | Reserved |
0x4814 043C | MAINPLL_DIV7 | Main Clock 7 post divider |
0x4814 0440 | DDRPLL_CTRL | DDR PLL base frequency control |
0x4814 0444 | DDRPLL_PWD | DDR PLL clock output powerdown |
0x4814 0448 | - | Reserved |
0x4814 044C | DDR_PLL_DIV1 | DDR Clock 1 post divider |
0x4814 0450 | DDRPLL_FREQ2 | DDR Clock 2 fractional divider |
0x4814 0454 | DDR_PLL_DIV2 | DDR Clock 2 post divider |
0x4814 0458 | DDRPLL_FREQ3 | DDR Clock 3 fractional divider |
0x4814 045C | DDR_PLL_DIV3 | DDR Clock 3 post divider |
0x4814 0460 | DDRPLL_FREQ4 | DDR Clock 4 fractional divider |
0x4814 0464 | DDR_PLL_DIV4 | DDR Clock 4 post divider |
0x4814 0468 | DDRPLL_FREQ5 | DDR Clock 5 fractional divider |
0x4814 046C | DDR_PLL_DIV5 | DDR Clock 5 post divider |
0x4814 0470 | VIDEOPLL_CTRL | Video PLL base frequency control |
0x4814 0474 | VIDEOPLL_PWD | Video PLL clock output powerdown |
0x4814 0478 | VIDEOPLL_FREQ1 | Video Clock 1 fractional divider |
0x4814 047C | VIDEOPLL_DIV1 | Video Clock 1 post divider |
0x4814 0480 | VIDEOPLL_FREQ2 | Video Clock 2 fractional divider |
0x4814 0484 | VIDEOPLL_DIV2 | Video Clock 2 post divider |
0x4814 0488 | VIDEOPLL_FREQ3 | Video Clock 3 fractional divider |
0x4814 048C | VIDEOPLL_DIV3 | Video Clock 3 post divider |
0x4814 0490 - 0x4814 049C | - | Reserved |
0x4814 04A0 | AUDIOPLL_CTRL | Audio PLL base frequency control |
0x4814 04A4 | AUDIOPLL_PWD | Audio PLL clock output powerdown |
0x4814 04A8 | - | Reserved |
0x4814 04AC | - | Reserved |
0x4814 04B0 | AUDIOPLL_FREQ2 | Audio Clock 2 fractional divider |
0x4814 04B4 | AUDIOPLL_DIV2 | Audio Clock 2 post divider |
0x4814 04B8 | AUDIOPLL_FREQ3 | Audio Clock 3 fractional divider |
0x4814 04BC | AUDIOPLL_DIV3 | Audio Clock 3 post divider |
0x4814 04C0 | AUDIOPLL_FREQ4 | Audio Clock 4 fractional divider |
0x4814 04C4 | AUDIOPLL_DIV4 | Audio Clock 4 post divider |
0x4814 04C8 | AUDIOPLL_FREQ5 | Audio Clock 5 fractional divider |
0x4814 04CC | AUDIOPLL_DIV5 | Audio Clock 5 post divider |
0x4814 04D0 - 0x4814 05FC | - | Reserved |
HEX ADDRESS | ACRONYM | REGISTER NAME |
---|---|---|
0x4814 0600 | DEVICE_ID | Device Identification |
0x4814 0604 | - | Reserved |
0x4814 0608 | INIT_PRESSURE_0 | L3 Initiator Pressure |
0x4814 060C | INIT_PRESSURE_1 | L3 Initiator Pressure |
0x4814 0610 | MMU_CFG | System MMU Configuration |
0x4814 0614 | TPTC_CFG | Transfer Controller Configuration |
0x4814 0618 | DDR_CTRL | DDR Interface Control |
0x4814 061C | DSP_IDLE_CFG | DSP Standby and Idle Management Configuration |
0x4814 0620 | USB_CTRL | USB Control |
0x4814 0624 | USBPHY_CTRL0 | USB0 Phy Control |
0x4814 0628 | - | Reserved |
0x4814 062C | USBPHY_CTRL1 | USB1 Phy Control |
0x4814 0630 | MAC_ID0_LO | Ethernet MAC Address 0 |
0x4814 0634 | MAC_ID0_HI | Ethernet MAC Address 0 |
0x4814 0638 | MAC_ID1_LO | Ethernet MAC Address 1 |
0x4814 063C | MAC_ID1_HI | Ethernet MAC Address 1 |
0x4814 0640 | PCIE_CFG | PCIe Module Configuration |
0x4814 0644 | - | Reserved |
0x4814 0648 | CLK_CTRL | Input Oscillator Control |
0x4814 064C | AUDIO_CTRL | Audio Control |
0x4814 0650 | DSPMEM_SLEEP | DSP Memory Sleep Mode Configuration |
0x4814 0654 | OCMEM_SLEEP | On-Chip Memory Sleep Mode Configuration |
0x4814 0658 - 0x4814 065C | - | Reserved |
0x4814 0660 | HD_DAC_CTRL | HD DAC Control |
0x4814 0664 | HD_DACA_CAL | HD DAC A Calibration |
0x4814 0668 | HD_DACB_CAL | HD DAC B Calibration |
0x4814 066C | HD_DACC_CAL | HD DAC C Calibration |
0x4814 0670 | SD_DAC_CTRL | SD DAC Control |
0x4814 0674 | SD_DACA_CAL | SD DAC A Calibration |
0x4814 0678 | SD_DACB_CAL | SD DAC B Calibration |
0x4814 067C | SD_DACC_CAL | SD DAC C Calibration |
0x4814 0680 | SD_DACD_CAL | SD DAC D Calibration |
0x4814 0684 - 0x4814 0688 | - | Reserved |
0x4814 068C | BANDGAP_CTRL | DAC Band-gap Control |
0x4814 0690 | HW_EVT_SEL_GRP1 | System Trace Hardware Event Select Group 1 |
0x4814 0694 | HW_EVT_SEL_GRP2 | System Trace Hardware Event Select Group 2 |
0x4814 0698 | HW_EVT_SEL_GRP3 | System Trace Hardware Event Select Group 3 |
0x4814 069C | HW_EVT_SEL_GRP4 | System Trace Hardware Event Select Group 4 |
0x4814 06A0 - 0x4814 06F4 | - | Reserved |
0x4814 06F8 | HDMI_OBSCLK_CTRL | HDMI Observe Clock Control |
0x4814 06FC | SERDES_CTRL | Serdes Control |
0x4814 0700 | UCB_CLK_CTL | USB Clock Control |
0x4814 0704 | PLL_OBSCLK_CTRL | PLL Observe Clock Control |
0x4814 0708 | - | Reserved |
0x4814 070C | DDR_RCD | RCD Power Enable or Disable |
0x4814 0710 - 0x4814 07FC | - | Reserved |
The silicon revision can be read in the DEVREV bit field value of the device identification (DEVICE_ID) register (located at 0x4814 0600). The DEVREV field of the DEVICE_ID register changes between silicon revisions. Table 6-5 lists the contents of the device revision (DEVREV) field value for each revision of the device.
SILICON REVISION | DEVICE REVISION FIELD VALUE DEVREV[31:28] |
---|---|
2.1 | 0011 |
2.0 | 0010 |
1.1 | 0001 |
1.0 | 0000 |
More details on the DEVICE_ID register can be found in the TMS320DM816x DaVinci Digital Media Processors Technical Reference Manual (literature number SPRUGX8).
Proper board design should ensure that input pins to the device always be at a valid logic level and not floating. This may be achieved via pullup and pulldown resistors. The device features internal pullup (IPU) and internal pulldown (IPD) resistors on most pins to eliminate the need, unless otherwise noted, for external pullup or pulldown resistors.
An external pullup or pulldown resistor needs to be used in the following situations:
For the boot and configuration pins (listed in Table 4-1, Boot Terminal Functions), if they are both routed out and 3-stated (not driven), it is strongly recommended that an external pullup or pulldown resistor be implemented. Although, internal pullup and pulldown resistors exist on these pins and they may match the desired configuration value, providing external connectivity can help ensure that valid logic levels are latched on these device boot and configuration pins. In addition, applying external pullup or pulldown resistors on the boot and configuration pins adds convenience to the user in debugging and flexibility in switching operating modes.
Tips for choosing an external pullup or pulldown resistor:
For most systems, a 1-kΩ resistor can be used to oppose the IPU or IPD while meeting the above criteria. Users should confirm this resistor value is correct for their specific application.
For most systems, a 20-kΩ resistor can be used to compliment the IPU or IPD on the boot and configuration pins while meeting the above criteria. Users should confirm this resistor value is correct for their specific application.
For most systems, a 20-kΩ resistor can also be used as an external pullup or pulldown on the pins that have IPUs or IPDs disabled and require an external pullup or pulldown resistor while still meeting the above criteria. Users should confirm this resistor value is correct for their specific application.
For more detailed information on input current (II), and the low-level or high-level input voltages (VIL and VIH), see , Electrical Characteristics Over Recommended Ranges of Supply Voltage and Operating Temperature.
For the internal pullup and pulldown resistors for all device pins, see the peripheral-specific or system-specific terminal functions tables in Section 4.2.
The boot sequence is a process by which the device's memory is loaded with program and data sections, and by which some of the device's internal registers are programmed with predetermined values. The boot sequence is started automatically after each device-level global reset. For more details on device-level global resets, see Section 8.2. There are several methods by which the memory and register initialization can take place. Each of these methods is referred to as a boot mode. The boot mode to be used is selected at reset. The device is booted through multiple means—primary bootloaders within internal ROM or EMIF4, and secondary user bootloaders from peripherals or external memories. The maximum size of the boot image is 255KB (ROM uses 1KB internally). Boot modes, pin configurations, and register configurations required for booting the device, are described in the following subsections.
The following boot modes are supported:
The state of the device after boot is determined by sampling the input states of the BTMODE[4:0] pins when device reset (POR or RESET) is deasserted. The sampled values are latched into the CONTROL_STATUS register, which is part of the system configuration (SYSCFG) module.
The BTMODE [4:0] values determine the boot mode order according to Table 6-6. The first boot mode listed for each BTMODE[4:0] configuration is executed as the primary boot mode. If the primary boot mode fails, the second, third, and fourth boot modes are executed, in that order, until a successful boot is completed.
Additional boot configuration pins determine the following system boot settings as shown in Table 4-1:
The GPMC CS0 default operation is determined by the CS0BW, CS0WAIT, and CS0MUX[1:0] inputs.
For more detailed information on booting the device, see the TMS320DM816x DaVinci Digital Media Processors Technical Reference Manual (literature number SPRUGX8).
BTMODE[4] = 1 MEMORY BOOTING PREFERRED |
BTMODE[4] = 0 PERIPHERAL BOOTING PREFERRED |
BTMODE[3:0] | ||||||
---|---|---|---|---|---|---|---|---|
FIRST | SECOND | THIRD | FOURTH | FIRST | SECOND | THIRD | FOURTH | |
XIP(1) | UART | EMAC | SD | RESERVED | RESERVED | RESERVED | RESERVED | 0000 |
XIPWAIT(1) | UART | EMAC | SD | UART | XIPWAIT(1) | SD | SPI | 0001 |
NAND | NANDI2C | SPI | UART | UART | SPI | NAND | NANDI2C | 0010 |
NAND | NANDI2C | SD | UART | UART | SPI | XIP(1) | SD | 0011 |
NAND | NANDI2C | SPI | EMAC | EMAC | SPI | NAND | NANDI2C | 0100 |
NANDI2C | SD | EMAC | UART | RESERVED | RESERVED | RESERVED | RESERVED | 0101 |
SPI | SD | UART | EMAC | RESERVED | RESERVED | RESERVED | RESERVED | 0110 |
SD | SPI | UART | EMAC | EMAC | SD | SPI | XIP(1) | 0111 |
SPI | SD | PCIE_32 | RESERVED | PCIE_32 | RESERVED | RESERVED | RESERVED | 1000 |
SPI | SD | PCIE_64 | RESERVED | PCIE_64 | RESERVED | RESERVED | RESERVED | 1001 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | 1010 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | 1011 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | 1100 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | 1101 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | 1110 |
GP Fast External Boot | EMAC | UART | PCIE_32 | GP Fast External Boot | UART | EMAC | PCIE_64 | 1111 |
For details on the boot mode registers, see the TMS320DM816x DaVinci Digital Media Processors Technical Reference Manual (literature number SPRUGX8).
HEX ADDRESS | ACRONYM | REGISTER NAME |
---|---|---|
0x4814 0040 | CONTROL_STATUS | Device Status |
0x4814 0044 | BOOTSTAT | Device Boot Status |
0x4814 0048 | DSPBOOTADDR | DSP Boot Address Vector |
0x4814 004C - 0x4814 007C | - | Reserved |
Device-level pin multiplexing is controlled on a pin-by-pin basis by the MUXMODE bits of the PINCTRL1 - PINCTRL321 registers in the SYSCFG module. The default state for each multiplexed pin is MUXMODE = 0x000.
Pin multiplexing selects which of several peripheral pin functions control the pin's IO buffer output data values.
The input from each pin is routed to all of the peripherals that share the pin, regardless of the MUXMODE setting. For details, see the table below and the MUXED column in the each of the Terminal Functions tables in Section 4.2.
Bit | Field | Value | Description |
---|---|---|---|
31:5 | Reserved | Reserved; Read returns 0 | |
4 | PULLTYPESEL | Pad Pullup or Pulldown Type Selection | |
0 | Pulldown selected | ||
1 | Pullup selected | ||
3 | PULLDIS | Pad Pullup or Pulldown Disable | |
0 | Pullup or Pulldown enabled | ||
1 | Pullup or Pulldown disabled | ||
2:0 | MUXMODE | Pad Functional Signal Mux Select |
HEX ADDRESS | REGISTER NAME | PULLTYPESEL | PULLDIS | MUXMODE[2:0] | |||
---|---|---|---|---|---|---|---|
000 | 001 | 010 | 011 | ||||
0x4814 0800 | PINCTRL1 | 0 | 0 | ||||
0x4814 0804 | PINCTRL2 | 0 | 0 | ||||
0x4814 0808 | PINCTRL3 | 0 | 0 | ||||
0x4814 080C | PINCTRL4 | 0 | 0 | ||||
0x4814 0810 | PINCTRL5 | 0 | 0 | ||||
0x4814 0814 | PINCTRL6 | 0 | 0 | VOUT[1]_C[3] | VIN[1]A_D[9] | ||
0x4814 0818 | PINCTRL7 | 0 | 0 | VOUT[1]_C[4] | VIN[1]A_D[10] | ||
0x4814 081C | PINCTRL8 | 0 | 0 | VOUT[1]_C[5] | VIN[1]A_D[11] | ||
0x4814 0820 | PINCTRL9 | 0 | 0 | VOUT[1]_C[6] | VIN[1]A_D[12] | ||
0x4814 0824 | PINCTRL10 | 0 | 0 | VOUT[1]_C[7] | VIN[1]A_D[13] | ||
0x4814 0828 | PINCTRL11 | 0 | 0 | VIN[1]A_D[14] | |||
0x4814 082C | PINCTRL12 | 0 | 0 | VIN[0]A_D[20] | VIN[0]B_DE | ||
0x4814 0830 | PINCTRL13 | 0 | 0 | VIN[0]A_D[21] | VIN[0]B_FLD | ||
0x4814 0834 | PINCTRL14 | 0 | 0 | VIN[0]A_D[22] | VIN[0]B_VSYNC | ||
0x4814 0838 | PINCTRL15 | 0 | 0 | VIN[0]A_D[23] | VIN[0]B_HSYNC | ||
0x4814 083C | PINCTRL16 | 0 | 0 | VOUT[1]_Y_YC[6] | VIN[1]A_D[4] | ||
0x4814 0840 | PINCTRL17 | 0 | 0 | VOUT[1]_Y_YC[7] | VIN[1]A_D[5] | ||
0x4814 0844 | PINCTRL18 | 0 | 0 | VOUT[1]_Y_YC[8] | VIN[1]A_D[6] | ||
0x4814 0848 | PINCTRL19 | 0 | 0 | VOUT[1]_Y_YC[9] | VIN[1]A_D[7] | ||
0x4814 084C | PINCTRL20 | 0 | 0 | VOUT[1]_C[2] | VIN[1]A_D[8] | ||
0x4814 0850 | PINCTRL21 | 0 | 0 | VOUT[1]_HSYNC (silicon revision 1.x) |
VIN[1]A_D[15] | ||
DAC_VOUT[1]_HSYNC (silicon revision 2.x) |
|||||||
0x4814 0854 | PINCTRL22 | 0 | 0 | VIN[0]A_D[16] | VIN[1]A_HSYNC | VOUT[1]_FLD | |
0x4814 0858 | PINCTRL23 | 0 | 0 | VIN[0]A_D[17] | VIN[1]A_VSYNC | VOUT[1]_VSYNC (silicon revision 1.x) |
|
DAC_VOUT[1]_VSYNC (silicon revision 2.x) |
|||||||
0x4814 085C | PINCTRL24 | 0 | 0 | VIN[0]A_D[18] | VIN[1]A_FLD | VOUT[1]_C[8] | |
0x4814 0860 | PINCTRL25 | 0 | 0 | VIN[0]A_D[19] | VIN[1]A_DE | VOUT[1]_C[9] | |
0x4814 0864 | PINCTRL26 | 0 | 0 | VOUT[0]_R_CR[0] | VOUT[1]_C[8] | VOUT[1]_CLK | |
0x4814 0868 | PINCTRL27 | 0 | 0 | VOUT[0]_B_CB_C[0] | VOUT[1]_C[9] | VIN[1]B_HSYNC_DE | |
0x4814 086C | PINCTRL28 | 0 | 0 | VOUT[0]_B_CB_C[1] | VOUT[1]_HSYNC (silicon revision 1.x) |
VOUT[1]_AVID | |
DAC_VOUT[1]_HSYNC (silicon revision 2.x) |
|||||||
0x4814 0870 | PINCTRL29 | 0 | 0 | VOUT[0]_G_Y_YC[0] | VOUT[1]_VSYNC (silicon revision 1.x) |
VIN[1]B_VSYNC | |
DAC_VOUT[1]_VSYNC (silicon revision 2.x) |
|||||||
0x4814 0874 | PINCTRL30 | 0 | 0 | VOUT[0]_G_Y_YC[1] | VOUT[1]_FLD | VIN[1]B_FLD | |
0x4814 0878 | PINCTRL31 | 0 | 0 | VOUT[1]_AVID | VIN[1]B_CLK | ||
0x4814 087C | PINCTRL32 | 0 | 0 | VIN[0]A_HSYNC | |||
0x4814 0880 | PINCTRL33 | 0 | 0 | VIN[0]A_VSYNC | |||
0x4814 0884 | PINCTRL34 | 0 | 0 | VIN[0]A_FLD | |||
0x4814 0888 | PINCTRL35 | 0 | 0 | VIN[0]A_DE | |||
0x4814 088C | PINCTRL36 | 0 | 0 | VOUT[0]_HSYNC | |||
0x4814 0890 | PINCTRL37 | 0 | 0 | VOUT[0]_VSYNC | |||
0x4814 0894 | PINCTRL38 | 0 | 0 | VOUT[0]_FLD (silicon revision 1.x) |
|||
DAC_VSYNC_VOUT[0]_FLD (silicon revision 2.x) |
|||||||
0x4814 0898 | PINCTRL39 | 0 | 0 | VOUT[0]_AVID (silicon revision 1.x) |
|||
DAC_HSYNC_VOUT[0]_AVID (silicon revision 2.x) |
|||||||
0x4814 089C | PINCTRL40 | 0 | 0 | VOUT[0]_R_CR[1] | |||
0x4814 08A0 | PINCTRL41 | 0 | 1 | ||||
0x4814 08A4 | PINCTRL42 | 0 | 1 | ||||
0x4814 08A8 | PINCTRL43 | 0 | 1 | ||||
0x4814 08AC | PINCTRL44 | 0 | 1 | ||||
0x4814 08B0 | PINCTRL45 | 0 | 1 | ||||
0x4814 08B4 | PINCTRL46 | 0 | 1 | VOUT[1]_CLK | VIN[1]A_CLK | ||
0x4814 08B8 | PINCTRL47 | 0 | 1 | VOUT[1]_Y_YC[2] | VIN[1]A_D[0] | ||
0x4814 08BC | PINCTRL48 | 0 | 1 | VOUT[1]_Y_YC[3] | VIN[1]A_D[1] | ||
0x4814 08C0 | PINCTRL49 | 0 | 1 | VOUT[1]_Y_YC[4] | VIN[1]A_D[2] | ||
0x4814 08C4 | PINCTRL50 | 0 | 1 | VOUT[1]_Y_YC[5] | VIN[1]A_D[3] | ||
0x4814 08C8 | PINCTRL51 | 0 | 0 | EMAC[1]_RXCLK | |||
0x4814 08CC | PINCTRL52 | 0 | 0 | EMAC[1]_RXD[0] | |||
0x4814 08D0 | PINCTRL53 | 0 | 0 | EMAC[1]_RXD[1] | |||
0x4814 08D4 | PINCTRL54 | 0 | 0 | EMAC[1]_RXD[2] | |||
0x4814 08D8 | PINCTRL55 | 0 | 0 | EMAC[1]_RXD[3] | |||
0x4814 08DC | PINCTRL56 | 0 | 0 | EMAC[1]_RXD[4] | |||
0x4814 08E0 | PINCTRL57 | 0 | 0 | EMAC[1]_RXD[5] | |||
0x4814 08E4 | PINCTRL58 | 0 | 0 | EMAC[1]_RXD[6] | |||
0x4814 08E8 | PINCTRL59 | 0 | 0 | EMAC[1]_RXD[7] | |||
0x4814 08EC | PINCTRL60 | 0 | 0 | EMAC[1]_RXDV | |||
0x4814 08F0 | PINCTRL61 | 0 | 1 | EMAC[1]_GMTCLK | |||
0x4814 08F4 | PINCTRL62 | 0 | 1 | EMAC[1]_TXD[0] | |||
0x4814 08F8 | PINCTRL63 | 0 | 1 | EMAC[1]_TXD[1] | |||
0x4814 08FC | PINCTRL64 | 0 | 1 | EMAC[1]_TXD[2] | |||
0x4814 0900 | PINCTRL65 | 0 | 1 | EMAC[1]_TXD[3] | |||
0x4814 0904 | PINCTRL66 | 0 | 1 | EMAC[1]_TXD[4] | |||
0x4814 0908 | PINCTRL67 | 0 | 1 | EMAC[1]_TXD[5] | |||
0x4814 090C | PINCTRL68 | 0 | 1 | EMAC[1]_TXD[6] | |||
0x4814 0910 | PINCTRL69 | 0 | 1 | EMAC[1]_TXD[7] | |||
0x4814 0914 | PINCTRL70 | 0 | 1 | EMAC[1]_TXEN | |||
0x4814 0918 | PINCTRL71 | 0 | 1 | EMAC[1]_TXCLK | |||
0x4814 091C | PINCTRL72 | 0 | 1 | EMAC[1]_COL | |||
0x4814 0920 | PINCTRL73 | 0 | 0 | EMAC[1]_CRS | |||
0x4814 0924 | PINCTRL74 | 0 | 1 | EMAC[1]_RXER | |||
0x4814 0928 | PINCTRL75 | 0 | 0 | ||||
0x4814 092C | PINCTRL76 | 0 | 0 | ||||
0x4814 0930 | PINCTRL77 | 0 | 0 | ||||
0x4814 0934 | PINCTRL78 | 0 | 0 | ||||
0x4814 0938 | PINCTRL79 | 0 | 0 | ||||
0x4814 093C | PINCTRL80 | 0 | 1 | ||||
0x4814 0940 | PINCTRL81 | 0 | 1 | ||||
0x4814 0944 | PINCTRL82 | 0 | 1 | ||||
0x4814 0948 | PINCTRL83 | 0 | 0 | VIN[0]A_CLK | |||
0x4814 094C | PINCTRL84 | 0 | 0 | VIN[0]B_CLK | |||
0x4814 0950 | PINCTRL85 | 0 | 0 | VIN[0]A_D[0] | |||
0x4814 0954 | PINCTRL86 | 0 | 0 | VIN[0]A_D[1] | |||
0x4814 0958 | PINCTRL87 | 0 | 0 | VIN[0]A_D[2] | |||
0x4814 095C | PINCTRL88 | 0 | 0 | VIN[0]A_D[3] | |||
0x4814 0960 | PINCTRL89 | 0 | 0 | VIN[0]A_D[4] | |||
0x4814 0964 | PINCTRL90 | 0 | 0 | VIN[0]A_D[5] | |||
0x4814 0968 | PINCTRL91 | 0 | 0 | VIN[0]A_D[6] | |||
0x4814 096C | PINCTRL92 | 0 | 0 | VIN[0]A_D[7] | |||
0x4814 0970 | PINCTRL93 | 0 | 0 | VIN[0]A_D[8] | |||
0x4814 0974 | PINCTRL94 | 0 | 0 | VIN[0]A_D[9] | |||
0x4814 0978 | PINCTRL95 | 0 | 0 | VIN[0]A_D[10] | |||
0x4814 097C | PINCTRL96 | 0 | 0 | VIN[0]A_D[11] | |||
0x4814 0980 | PINCTRL97 | 0 | 0 | VIN[0]A_D[12] | |||
0x4814 0984 | PINCTRL98 | 0 | 0 | VIN[0]A_D[13] | |||
0x4814 0988 | PINCTRL99 | 0 | 0 | VIN[0]A_D[14] | |||
0x4814 098C | PINCTRL100 | 0 | 0 | VIN[0]A_D[15] | |||
0x4814 0990 | PINCTRL101 | 0 | 1 | VOUT[0]_CLK | |||
0x4814 0994 | PINCTRL102 | 0 | 1 | VOUT[0]_G_Y_YC[2] | |||
0x4814 0998 | PINCTRL103 | 0 | 1 | VOUT[0]_G_Y_YC[3] | |||
0x4814 099C | PINCTRL104 | 0 | 1 | VOUT[0]_G_Y_YC[4] | |||
0x4814 09A0 | PINCTRL105 | 0 | 1 | VOUT[0]_G_Y_YC[5] | |||
0x4814 09A4 | PINCTRL106 | 0 | 1 | VOUT[0]_G_Y_YC[6] | |||
0x4814 09A8 | PINCTRL107 | 0 | 1 | VOUT[0]_G_Y_YC[7] | |||
0x4814 09AC | PINCTRL108 | 0 | 1 | VOUT[0]_G_Y_YC[8] | |||
0x4814 09B0 | PINCTRL109 | 0 | 1 | VOUT[0]_G_Y_YC[9] | |||
0x4814 09B4 | PINCTRL110 | 0 | 1 | VOUT[0]_B_CB_C[2] | |||
0x4814 09B8 | PINCTRL111 | 0 | 1 | VOUT[0]_B_CB_C[3] | |||
0x4814 09BC | PINCTRL112 | 0 | 1 | VOUT[0]_B_CB_C[4] | |||
0x4814 09C0 | PINCTRL113 | 0 | 1 | VOUT[0]_B_CB_C[5] | |||
0x4814 09C4 | PINCTRL114 | 0 | 1 | VOUT[0]_B_CB_C[6] | |||
0x4814 09C8 | PINCTRL115 | 0 | 1 | VOUT[0]_B_CB_C[7] | |||
0x4814 09CC | PINCTRL116 | 0 | 1 | VOUT[0]_B_CB_C[8] | |||
0x4814 09D0 | PINCTRL117 | 0 | 1 | VOUT[0]_B_CB_C[9] | |||
0x4814 09D4 | PINCTRL118 | 0 | 1 | VOUT[0]_R_CR[2] | VOUT[0]_HSYNC | VOUT[1]_Y_YC[2] | |
0x4814 09D8 | PINCTRL119 | 0 | 1 | VOUT[0]_R_CR[3] | VOUT[0]_VSYNC | VOUT[1]_Y_YC[3] | |
0x4814 09DC | PINCTRL120 | 0 | 1 | VOUT[0]_R_CR[4] | VOUT[0]_FLD | VOUT[1]_Y_YC[4] | |
0x4814 09E0 | PINCTRL121 | 0 | 1 | VOUT[0]_R_CR[5] | VOUT[0]_AVID | VOUT[1]_Y_YC[5] | |
0x4814 09E4 | PINCTRL122 | 0 | 1 | VOUT[0]_R_CR[6] | VOUT[0]_G_Y_YC[0] | VOUT[1]_Y_YC[6] | |
0x4814 09E8 | PINCTRL123 | 0 | 1 | VOUT[0]_R_CR[7] | VOUT[0]_G_Y_YC[1] | VOUT[1]_Y_YC[7] | |
0x4814 09EC | PINCTRL124 | 0 | 1 | VOUT[0]_R_CR[8] | VOUT[0]_B_CB_C[0] | VOUT[1]_Y_YC[8] | |
0x4814 09F0 | PINCTRL125 | 0 | 1 | VOUT[0]_R_CR[9] | VOUT[0]_B_CB_C[1] | VOUT[1]_Y_YC[9] | |
0x4814 09F4 | PINCTRL126 | 0 | 0 | MCA[0]_ACLKR | |||
0x4814 09F8 | PINCTRL127 | 0 | 0 | MCA[0]_AHCLKR | |||
0x4814 09FC | PINCTRL128 | 0 | 0 | MCA[0]_AFSR | |||
0x4814 0A00 | PINCTRL129 | 0 | 0 | MCA[0]_ACLKX | |||
0x4814 0A04 | PINCTRL130 | 0 | 0 | MCA[0]_ACLKHX | |||
0x4814 0A08 | PINCTRL131 | 0 | 0 | MCA[0]_AFSX | |||
0x4814 0A0C | PINCTRL132 | 0 | 0 | MCA[0]_AMUTE | |||
0x4814 0A10 | PINCTRL133 | 0 | 0 | MCA[0]_AXR[0] | |||
0x4814 0A14 | PINCTRL134 | 0 | 0 | MCA[0]_AXR[1] | |||
0x4814 0A18 | PINCTRL135 | 0 | 0 | MCA[0]_AXR[2] | MCB_FSX | ||
0x4814 0A1C | PINCTRL136 | 0 | 0 | MCA[0]_AXR[3] | MCB_FSR | ||
0x4814 0A20 | PINCTRL137 | 0 | 0 | MCA[0]_AXR[4] | MCB_DX | ||
0x4814 0A24 | PINCTRL138 | 0 | 0 | MCA[0]_AXR[5] | MCB_DR | ||
0x4814 0A28 | PINCTRL139 | 0 | 0 | MCA[1]_ACLKR | |||
0x4814 0A2C | PINCTRL140 | 0 | 0 | MCA[1]_AHCLKR | |||
0x4814 0A30 | PINCTRL141 | 0 | 0 | MCA[1]_AFSR | |||
0x4814 0A34 | PINCTRL142 | 0 | 0 | MCA[1]_ACLKX | |||
0x4814 0A38 | PINCTRL143 | 0 | 0 | MCA[1]_ACLKHX | |||
0x4814 0A3C | PINCTRL144 | 0 | 0 | MCA[1]_AFSX | |||
0x4814 0A40 | PINCTRL145 | 0 | 0 | MCA[1]_AMUTE | |||
0x4814 0A44 | PINCTRL146 | 0 | 0 | MCA[1]_AXR[0] | |||
0x4814 0A48 | PINCTRL147 | 0 | 0 | MCA[1]_AXR[1] | |||
0x4814 0A4C | PINCTRL148 | 0 | 0 | MCA[2]_ACLKR | MCB_CLKR | MCB_DR | |
0x4814 0A50 | PINCTRL149 | 0 | 0 | MCA[2]_AHCLKR | MCB_CLKS | ||
0x4814 0A54 | PINCTRL150 | 0 | 0 | MCA[2]_AFSR | MCB_CLKX | MCB_FSR | |
0x4814 0A58 | PINCTRL151 | 0 | 0 | MCA[2]_ACLKX | MCB_CLKX | ||
0x4814 0A5C | PINCTRL152 | 0 | 0 | MCA[2]_ACLKHX | MCB_CLKR | ||
0x4814 0A60 | PINCTRL153 | 0 | 0 | MCA[2]_AFSX | MCB_CLKS | MCB_FSX | |
0x4814 0A64 | PINCTRL154 | 0 | 0 | MCA[2]_AMUTE | |||
0x4814 0A68 | PINCTRL155 | 0 | 0 | MCA[2]_AXR[0] | |||
0x4814 0A6C | PINCTRL156 | 0 | 0 | MCA[2]_AXR[1] | MCB_DX | ||
0x4814 0A70 | PINCTRL157 | 0 | 1 | SD_POW | GPMC_A[14] | GP1[0] | |
0x4814 0A74 | PINCTRL158 | 0 | 1 | SD_CLK | GPMC_A[13] | GP1[1] | |
0x4814 0A78 | PINCTRL159 | 0 | 1 | SD_CMD | GPMC_A[21] | GP1[2] | |
0x4814 0A7C | PINCTRL160 | 0 | 0 | SD_DAT[0] | GPMC_A[20] | GP1[3] | |
0x4814 0A80 | PINCTRL161 | 0 | 0 | SD_DAT[1]_SDIRQ | GPMC_A[19] | GP1[4] | |
0x4814 0A84 | PINCTRL162 | 0 | 0 | SD_DAT[2]_SDRW | GPMC_A[18] | GP1[5] | |
0x4814 0A88 | PINCTRL163 | 0 | 0 | SD_DAT[3] | GPMC_A[17] | GP1[6] | |
0x4814 0A8C | PINCTRL164 | 0 | 0 | SD_SDCD | GPMC_A[16] | GP1[7] | |
0x4814 0A90 | PINCTRL165 | 0 | 0 | SD_SDWP | GPMC_A[15] | GP1[8] | |
0x4814 0A94 | PINCTRL166 | 0 | 0 | SPI_SCLK | |||
0x4814 0A98 | PINCTRL167 | 1 | 0 | SPI_SCS[0] | |||
0x4814 0A9C | PINCTRL168 | 1 | 0 | SPI_SCS[1] | GPMC_A[23] | ||
0x4814 0AA0 | PINCTRL169 | 1 | 0 | SPI_SCS[2] | GPMC_A[22] | ||
0x4814 0AA4 | PINCTRL170 | 1 | 0 | SPI_SCS[3] | GPMC_A[21] | GP1[22] | |
0x4814 0AA8 | PINCTRL171 | 0 | 0 | SPI_D[0] | |||
0x4814 0AAC | PINCTRL172 | 0 | 0 | SPI_D[1] | |||
0x4814 0AB0 | PINCTRL173 | 0 | 0 | UART0_RXD | |||
0x4814 0AB4 | PINCTRL174 | 0 | 1 | UART0_TXD | |||
0x4814 0AB8 | PINCTRL175 | 1 | 1 | UART0_RTS | GP1[27] | ||
0x4814 0ABC | PINCTRL176 | 1 | 0 | UART0_CTS | GP1[28] | ||
0x4814 0AC0 | PINCTRL177 | 1 | 1 | UART0_DTR | GPMC_A[20] | GPMC_A[12] | GP1[16] |
0x4814 0AC4 | PINCTRL178 | 1 | 0 | UART0_DSR | GPMC_A[19] | GPMC_A[24] | GP1[17] |
0x4814 0AC8 | PINCTRL179 | 1 | 0 | UART0_DCD | GPMC_A[18] | GPMC_A[23] | GP1[18] |
0x4814 0ACC | PINCTRL180 | 1 | 0 | UART0_RIN | GPMC_A[17] | GPMC_A[22] | GP1[19] |
0x4814 0AD0 | PINCTRL181 | 0 | 0 | UART1_RXD | GPMC_A[26] | GPMC_A[20] | |
0x4814 0AD4 | PINCTRL182 | 0 | 1 | UART1_TXD | GPMC_A[25] | GPMC_A[19] | |
0x4814 0AD8 | PINCTRL183 | 1 | 1 | UART1_RTS | GPMC_A[14] | GPMC_A[18] | GP1[25] |
0x4814 0ADC | PINCTRL184 | 1 | 0 | UART1_CTS | GPMC_A[13] | GPMC_A[17] | GP1[26] |
0x4814 0AE0 | PINCTRL185 | 0 | 0 | UART2_RXD | |||
0x4814 0AE4 | PINCTRL186 | 0 | 0 | UART2_TXD | |||
0x4814 0AE8 | PINCTRL187 | 1 | 1 | UART2_RTS | GPMC_A[15] | GPMC_A[26] | GP1[23] |
0x4814 0AEC | PINCTRL188 | 1 | 0 | UART2_CTS | GPMC_A[16] | GPMC_A[25] | GP1[24] |
0x4814 0AF0 | PINCTRL189 | 0 | 0 | GPMC_A[27] | GP1[9] | ||
0x4814 0AF4 | PINCTRL190 | 0 | 1 | GPMC_A[22] | GP1[10] | ||
0x4814 0AF8 | PINCTRL191 | 0 | 1 | GPMC_A[26] | GP1[11] | ||
0x4814 0AFC | PINCTRL192 | 0 | 0 | GPMC_A[25] | GP1[12] | ||
0x4814 0B00 | PINCTRL193 | 0 | 1 | GP1[13] | |||
0x4814 0B04 | PINCTRL194 | 0 | 1 | GPMC_A[23] | GP1[14] | ||
0x4814 0B08 | PINCTRL195 | 0 | 1 | GPMC_A[24] | GP1[15] | ||
0x4814 0B0C | PINCTRL196 | 0 | 0 | GPMC_A[16] | GP0[21] | ||
0x4814 0B10 | PINCTRL197 | 0 | 1 | GPMC_A[15] | GP0[22] | ||
0x4814 0B14 | PINCTRL198 | 0 | 1 | GPMC_A[14] | GP0[23] | ||
0x4814 0B18 | PINCTRL199 | 0 | 0 | GPMC_A[13] | GP0[24] | ||
0x4814 0B1C | PINCTRL200 | 0 | 1 | GP0[25] | |||
0x4814 0B20 | PINCTRL201 | 0 | 1 | GPMC_A[21] | GP0[26] | ||
0x4814 0B24 | PINCTRL202 | 0 | 1 | GPMC_A[12] | GP0[27] | ||
0x4814 0B28 | PINCTRL203 | 0 | 0 | TIM4_OUT | GP0[28] | ||
0x4814 0B2C | PINCTRL204 | 0 | 0 | TIM5_OUT | GP0[29] | ||
0x4814 0B30 | PINCTRL205 | 0 | 0 | TIM6_OUT | GPMC_A[24] | GP0[30] | |
0x4814 0B34 | PINCTRL206 | 0 | 0 | TIM7_OUT | GPMC_A[12] | GP0[31] | |
0x4814 0B38 | PINCTRL207 | 1 | 0 | GPMC_CS[0] | |||
0x4814 0B3C | PINCTRL208 | 1 | 0 | GPMC_CS[1] | |||
0x4814 0B40 | PINCTRL209 | 1 | 0 | GPMC_CS[2] | |||
0x4814 0B44 | PINCTRL210 | 1 | 0 | GPMC_CS[3] | |||
0x4814 0B48 | PINCTRL211 | 1 | 0 | GPMC_CS[4] | GP1[21] | ||
0x4814 0B4C | PINCTRL212 | 1 | 0 | GPMC_CS[5] | GPMC_A[12] | ||
0x4814 0B50 | PINCTRL213 | 1 | 0 | GPMC_WE | |||
0x4814 0B54 | PINCTRL214 | 1 | 1 | GPMC_OE_RE | |||
0x4814 0B58 | PINCTRL215 | 0 | 1 | GPMC_BE0_CLE | |||
0x4814 0B5C | PINCTRL216 | 0 | 1 | GPMC_BE1 | |||
0x4814 0B60 | PINCTRL217 | 0 | 1 | GPMC_ADV_ALE | |||
0x4814 0B64 | PINCTRL218 | 0 | 1 | GPMC_DIR | GP1[20] | ||
0x4814 0B68 | PINCTRL219 | 0 | 0 | GPMC_WP | |||
0x4814 0B6C | PINCTRL220 | 0 | 0 | GPMC_WAIT | |||
0x4814 0B70 | PINCTRL221 | 0 | 1 | GPMC_A[0] | GP0[8] | ||
0x4814 0B74 | PINCTRL222 | 0 | 1 | GPMC_A[1] | GP0[9] | ||
0x4814 0B78 | PINCTRL223 | 0 | 1 | GPMC_A[2] | GP0[10] | ||
0x4814 0B7C | PINCTRL224 | 0 | 1 | GPMC_A[3] | GP0[11] | ||
0x4814 0B80 | PINCTRL225 | 0 | 1 | GPMC_A[4] | GP0[12] | ||
0x4814 0B84 | PINCTRL226 | 0 | 1 | GPMC_A[5] | GP0[13] | ||
0x4814 0B88 | PINCTRL227 | 0 | 1 | GPMC_A[6] | GP0[14] | ||
0x4814 0B8C | PINCTRL228 | 0 | 1 | GPMC_A[7] | GP0[15] | ||
0x4814 0B90 | PINCTRL229 | 0 | 1 | GPMC_A[8] | GP0[16] | ||
0x4814 0B94 | PINCTRL230 | 0 | 1 | GPMC_A[9] | GP0[17] | ||
0x4814 0B98 | PINCTRL231 | 0 | 1 | GPMC_A[10] | GP0[18] | ||
0x4814 0B9C | PINCTRL232 | 0 | 1 | GPMC_A[11] | GP0[19] | ||
0x4814 0BA0 | PINCTRL233 | 0 | 1 | GPMC_A[27] | GP0[20] | ||
0x4814 0BA4 | PINCTRL234 | 0 | 0 | GPMC_D[0] | |||
0x4814 0BA8 | PINCTRL235 | 0 | 0 | GPMC_D[1] | |||
0x4814 0BAC | PINCTRL236 | 0 | 0 | GPMC_D[2] | |||
0x4814 0BB0 | PINCTRL237 | 0 | 0 | GPMC_D[3] | |||
0x4814 0BB4 | PINCTRL238 | 0 | 0 | GPMC_D[4] | |||
0x4814 0BB8 | PINCTRL239 | 0 | 0 | GPMC_D[5] | |||
0x4814 0BBC | PINCTRL240 | 0 | 0 | GPMC_D[6] | |||
0x4814 0BC0 | PINCTRL241 | 0 | 0 | GPMC_D[7] | |||
0x4814 0BC4 | PINCTRL242 | 0 | 0 | GPMC_D[8] | |||
0x4814 0BC8 | PINCTRL243 | 0 | 0 | GPMC_D[9] | |||
0x4814 0BCC | PINCTRL244 | 0 | 0 | GPMC_D[10] | |||
0x4814 0BD0 | PINCTRL245 | 0 | 0 | GPMC_D[11] | |||
0x4814 0BD4 | PINCTRL246 | 0 | 0 | GPMC_D[12] | |||
0x4814 0BD8 | PINCTRL247 | 0 | 0 | GPMC_D[13] | |||
0x4814 0BDC | PINCTRL248 | 0 | 0 | GPMC_D[14] | |||
0x4814 0BE0 | PINCTRL249 | 0 | 0 | GPMC_D[15] | |||
0x4814 0BE4 | PINCTRL250 | 0 | 1 | GPMC_CLK | GP1[29] | ||
0x4814 0BE8 | PINCTRL251 | 0 | 0 | EMAC[0]_COL | |||
0x4814 0BEC | PINCTRL252 | 0 | 0 | EMAC[0]_CRS | |||
0x4814 0BF0 | PINCTRL253 | 0 | 1 | EMAC[0]_GMTCLK | |||
0x4814 0BF4 | PINCTRL254 | 1 | 0 | EMAC[0]_RXCLK | |||
0x4814 0BF8 | PINCTRL255 | 1 | 0 | EMAC[0]_RXD[0] | |||
0x4814 0BFC | PINCTRL256 | 1 | 0 | EMAC[0]_RXD[1] | |||
0x4814 0C00 | PINCTRL257 | 1 | 0 | EMAC[0]_RXD[2] | |||
0x4814 0C04 | PINCTRL258 | 1 | 0 | EMAC[0]_RXD[3] | |||
0x4814 0C08 | PINCTRL259 | 1 | 0 | EMAC[0]_RXD[4] | |||
0x4814 0C0C | PINCTRL260 | 1 | 0 | EMAC[0]_RXD[5] | |||
0x4814 0C10 | PINCTRL261 | 1 | 0 | EMAC[0]_RXD[6] | |||
0x4814 0C14 | PINCTRL262 | 1 | 0 | EMAC[0]_RXD[7] | |||
0x4814 0C18 | PINCTRL263 | 1 | 0 | EMAC[0]_RXDV | |||
0x4814 0C1C | PINCTRL264 | 1 | 0 | EMAC[0]_RXER | |||
0x4814 0C20 | PINCTRL265 | 0 | 1 | EMAC[0]_TXCLK | |||
0x4814 0C24 | PINCTRL266 | 0 | 1 | EMAC[0]_TXD[0] | |||
0x4814 0C28 | PINCTRL267 | 0 | 1 | EMAC[0]_TXD[1] | |||
0x4814 0C2C | PINCTRL268 | 0 | 1 | EMAC[0]_TXD[2] | |||
0x4814 0C30 | PINCTRL269 | 0 | 1 | EMAC[0]_TXD[3] | |||
0x4814 0C34 | PINCTRL270 | 0 | 1 | EMAC[0]_TXD[4] | |||
0x4814 0C38 | PINCTRL271 | 0 | 1 | EMAC[0]_TXD[5] | |||
0x4814 0C3C | PINCTRL272 | 0 | 1 | EMAC[0]_TXD[6] | |||
0x4814 0C40 | PINCTRL273 | 0 | 1 | EMAC[0]_TXD[7] | |||
0x4814 0C44 | PINCTRL274 | 0 | 1 | EMAC[0]_TXEN | |||
0x4814 0C48 | PINCTRL275 | 1 | 0 | MDIO_MCLK | |||
0x4814 0C4C | PINCTRL276 | 1 | 0 | MDIO_MDIO | |||
0x4814 0C50 | PINCTRL277 | 1 | 0 | ||||
0x4814 0C54 | PINCTRL278 | 1 | 0 | ||||
0x4814 0C58 | PINCTRL279 | 0 | 1 | ||||
0x4814 0C5C | PINCTRL280 | 0 | 1 | ||||
0x4814 0C60 | PINCTRL281 | 0 | 1 | ||||
0x4814 0C64 | PINCTRL282 | 0 | 1 | ||||
0x4814 0C68 | PINCTRL283 | 0 | 0 | ||||
0x4814 0C6C | PINCTRL284 | 0 | 0 | ||||
0x4814 0C70 | PINCTRL285 | 0 | 0 | ||||
0x4814 0C74 | PINCTRL286 | 0 | 0 | ||||
0x4814 0C78 | PINCTRL287 | 1 | 1 | I2C[0]_SCL | |||
0x4814 0C7C | PINCTRL288 | 1 | 1 | I2C[0]_SDA | |||
0x4814 0C80 | PINCTRL289 | 1 | 1 | I2C[1]_SCL | |||
0x4814 0C84 | PINCTRL290 | 1 | 1 | I2C[1]_SDA | |||
0x4814 0C88 | PINCTRL291 | 0 | 0 | GP0[0] | |||
0x4814 0C8C | PINCTRL292 | 0 | 0 | GP0[1] | |||
0x4814 0C90 | PINCTRL293 | 0 | 0 | GP0[2] | |||
0x4814 0C94 | PINCTRL294 | 0 | 0 | GP0[3] | TCLKIN | ||
0x4814 0C98 | PINCTRL295 | 0 | 0 | GP0[4] | |||
0x4814 0C9C | PINCTRL296 | 0 | 0 | GP0[5] | MCA[2]_AMUTEIN | GPMC_A[24] | |
0x4814 0CA0 | PINCTRL297 | 0 | 0 | GP0[6] | MCA[1]_AMUTEIN | GPMC_A[23] | |
0x4814 0CA4 | PINCTRL298 | 0 | 0 | GP0[7] | MCA[0]_AMUTEIN | ||
0x4814 0CA8 | PINCTRL299 | 0 | 0 | GP1[30] | SATA_ACT0_LED (silicon revision 1.x) |
||
SATA_ACT1_LED (silicon revision 2.x) |
|||||||
0x4814 0CAC | PINCTRL300 | 0 | 0 | GP1[31] | SATA_ACT1_LED (silicon revision 1.x) |
||
SATA_ACT0_LED (silicon revision 2.x) |
|||||||
0x4814 0CB0 | PINCTRL301 | 0 | 1 | HDMI_SCL | |||
0x4814 0CB4 | PINCTRL302 | 0 | 1 | HDMI_SDA | |||
0x4814 0CB8 | PINCTRL303 | 1 | 0 | HDMI_CEC | |||
0x4814 0CBC | PINCTRL304 | 0 | 0 | HDMI_HPDET | |||
0x4814 0CC0 | PINCTRL305 | 1 | 0 | TCLK | |||
0x4814 0CC4 | PINCTRL306 | 0 | 1 | RTCK | |||
0x4814 0CC8 | PINCTRL307 | 1 | 0 | TDI | |||
0x4814 0CCC | PINCTRL308 | 0 | 1 | TDO | |||
0x4814 0CD0 | PINCTRL309 | 1 | 0 | TMS | |||
0x4814 0CD4 | PINCTRL310 | 0 | 0 | TRST | |||
0x4814 0CD8 | PINCTRL311 | 1 | 0 | EMU0 | |||
0x4814 0CDC | PINCTRL312 | 1 | 0 | EMU1 | |||
0x4814 0CE0 | PINCTRL313 | 1 | 0 | EMU2 | |||
0x4814 0CE4 | PINCTRL314 | 1 | 0 | EMU3 | |||
0x4814 0CE8 | PINCTRL315 | 1 | 0 | EMU4 | |||
0x4814 0CEC | PINCTRL316 | 1 | 0 | RESET | |||
0x4814 0CF0 | PINCTRL317 | 1 | 0 | NMI | |||
0x4814 0CF4 | PINCTRL318 | 1 | 0 | RSTOUT | |||
0x4814 0CF8 | PINCTRL319 | 1 | 0 | WD_OUT | |||
0x4814 0CFC | PINCTRL320 | 0 | 1 | CLKOUT | |||
0x4814 0D00 | PINCTRL321 | 0 | 0 | CLKIN32 | |||
0x4814 0D04 | PINCTRL322 | 0 | 0 | USB0_DRVVBUS | |||
0x4814 0D08 | PINCTRL323 | 0 | 0 | USB1_DRVVBUS | |||
0x4814 0D0C - 0x4814 0FFF | Reserved |
When device signal pins are unused in the system, they can be left unconnected unless otherwise instructed in the Terminal Functions tables. For unused input pins, the internal pull resistor should be enabled, or an external pull resistor should be used, to prevent floating inputs. All supply pins must always be connected to the correct voltage, even when their associated signal pins are unused, as instructed in the Terminal Functions tables in Section 4.2.