SPRS377F September   2008  – June 2014 TMS320C6745 , TMS320C6747

PRODUCTION DATA.  

  1. 1TMS320C6745, TMS320C6747 Fixed- and Floating-Point Digital Signal Processor
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Overview
    1. 3.1 Device Characteristics
    2. 3.2 Device Compatibility
    3. 3.3 DSP Subsystem
      1. 3.3.1 C674x DSP CPU Description
      2. 3.3.2 DSP Memory Mapping
        1. 3.3.2.1 External Memories
        2. 3.3.2.2 DSP Internal Memories
        3. 3.3.2.3 C674x CPU
    4. 3.4 Memory Map Summary
      1. Table 3-4 C6747 Top Level Memory Map
      2. Table 3-5 C6745 Top Level Memory Map
    5. 3.5 Pin Assignments
      1. 3.5.1 Pin Map (Bottom View)
    6. 3.6 Terminal Functions
      1. 3.6.1  Device Reset and JTAG
      2. 3.6.2  High-Frequency Oscillator and PLL
      3. 3.6.3  Real-Time Clock and 32-kHz Oscillator
      4. 3.6.4  External Memory Interface A (ASYNC, SDRAM)
      5. 3.6.5  External Memory Interface B (only SDRAM)
      6. 3.6.6  Serial Peripheral Interface Modules (SPI0, SPI1)
      7. 3.6.7  Enhanced Capture/Auxiliary PWM Modules (eCAP0, eCAP1, eCAP2)
      8. 3.6.8  Enhanced Pulse Width Modulators (eHRPWM0, eHRPWM1, eHRPWM2)
      9. 3.6.9  Enhanced Quadrature Encoder Pulse Module (eQEP)
      10. 3.6.10 Boot
      11. 3.6.11 Universal Asynchronous Receiver/Transmitters (UART0, UART1, UART2)
      12. 3.6.12 Inter-Integrated Circuit Modules (I2C0, I2C1)
      13. 3.6.13 Timers
      14. 3.6.14 Universal Host-Port Interface (UHPI)
      15. 3.6.15 Multichannel Audio Serial Ports (McASP0, McASP1, McASP2)
      16. 3.6.16 Universal Serial Bus Modules (USB0, USB1)
      17. 3.6.17 Ethernet Media Access Controller (EMAC)
      18. 3.6.18 Multimedia Card/Secure Digital (MMC/SD)
      19. 3.6.19 Liquid Crystal Display Controller (LCD)
      20. 3.6.20 General Purpose Input Output (GPIO)
      21. 3.6.21 Reserved and No Connect
      22. 3.6.22 Supply and Ground
      23. 3.6.23 Unused USB0 (USB2.0) and USB1 (USB1.1) Pin Configurations
  4. 4Device Configuration
    1. 4.1 Boot Modes
    2. 4.2 SYSCFG Module
    3. 4.3 Pullup/Pulldown Resistors
  5. 5Device Operating Conditions
    1. 5.1 Absolute Maximum Ratings Over Operating Case Temperature Range (Unless Otherwise Noted)
    2. 5.2 Handling Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Notes on Recommended Power-On Hours (POH)
    5. 5.5 Electrical Characteristics Over Recommended Ranges of Supply Voltage and Operating Case Temperature (Unless Otherwise Noted)
  6. 6Peripheral Information and Electrical Specifications
    1. 6.1  Parameter Information
      1. 6.1.1 Parameter Information Device-Specific Information
        1. 6.1.1.1 Signal Transition Levels
    2. 6.2  Recommended Clock and Control Signal Transition Behavior
    3. 6.3  Power Supplies
      1. 6.3.1 Power-on Sequence
      2. 6.3.2 Power-off Sequence
    4. 6.4  Reset
      1. 6.4.1 Power-On Reset (POR)
      2. 6.4.2 Warm Reset
      3. 6.4.3 Reset Electrical Data Timings
    5. 6.5  Crystal Oscillator or External Clock Input
    6. 6.6  Clock PLLs
      1. 6.6.1 PLL Device-Specific Information
      2. 6.6.2 Device Clock Generation
      3. 6.6.3 PLL Controller 0 Registers
    7. 6.7  Interrupts
      1. 6.7.1 DSP Interrupts
    8. 6.8  General-Purpose Input/Output (GPIO)
      1. 6.8.1 GPIO Register Description(s)
      2. 6.8.2 GPIO Peripheral Input/Output Electrical Data/Timing
        1. Table 6-9  Timing Requirements for GPIO Inputs (see )
        2. Table 6-10 Switching Characteristics Over Recommended Operating Conditions for GPIO Outputs (see )
      3. 6.8.3 GPIO Peripheral External Interrupts Electrical Data/Timing
        1. Table 6-11 Timing Requirements for External Interrupts (see )
    9. 6.9  EDMA
    10. 6.10 External Memory Interface A (EMIFA)
      1. 6.10.1 EMIFA Asynchronous Memory Support
      2. 6.10.2 EMIFA Synchronous DRAM Memory Support
      3. 6.10.3 EMIFA SDRAM Loading Limitations
      4. 6.10.4 EMIFA Connection Examples
      5. 6.10.5 External Memory Interface A (EMIFA) Registers
      6. 6.10.6 EMIFA Electrical Data/Timing
        1. Table 6-19 EMIFA SDRAM Interface Timing Requirements
        2. Table 6-20 EMIFA SDRAM Interface Switching Characteristics
        3. Table 6-21 EMIFA Asynchronous Memory Timing Requirements
        4. Table 6-22 EMIFA Asynchronous Memory Switching Characteristics
    11. 6.11 External Memory Interface B (EMIFB)
      1. 6.11.1 EMIFB SDRAM Loading Limitations
      2. 6.11.2 Interfacing to SDRAM
      3. 6.11.3 EMIFB Electrical Data/Timing
        1. Table 6-26 EMIFB SDRAM Interface Timing Requirements
        2. Table 6-27 EMIFB SDRAM Interface Switching Characteristics for Commercial (Default) Temperature Range
        3. Table 6-28 EMIFB SDRAM Interface Switching Characteristics for Industrial, Extended, and Automotive Temperature Ranges
    12. 6.12 Memory Protection Units
    13. 6.13 MMC / SD / SDIO (MMCSD)
      1. 6.13.1 MMCSD Peripheral Description
      2. 6.13.2 MMCSD Peripheral Register Description(s)
      3. 6.13.3 MMC/SD Electrical Data/Timing
        1. Table 6-32 Timing Requirements for MMC/SD Module (see and )
        2. Table 6-33 Switching Characteristics Over Recommended Operating Conditions for MMC/SD Module (see through )
    14. 6.14 Ethernet Media Access Controller (EMAC)
      1. 6.14.1 EMAC Peripheral Register Description(s)
    15. 6.15 Management Data Input/Output (MDIO)
      1. 6.15.1 MDIO Registers
      2. 6.15.2 Management Data Input/Output (MDIO) Electrical Data/Timing
        1. Table 6-41 Timing Requirements for MDIO Input (see and )
        2. Table 6-42 Switching Characteristics Over Recommended Operating Conditions for MDIO Output (see )
    16. 6.16 Multichannel Audio Serial Ports (McASP0, McASP1, and McASP2)
      1. 6.16.1 McASP Peripheral Registers Description(s)
      2. 6.16.2 McASP Electrical Data/Timing
        1. 6.16.2.1 Multichannel Audio Serial Port 0 (McASP0) Timing
          1. Table 6-47 McASP0 Timing Requirements
          2. Table 6-48 McASP0 Switching Characteristics
        2. 6.16.2.2 Multichannel Audio Serial Port 1 (McASP1) Timing
          1. Table 6-49 McASP1 Timing Requirements
          2. Table 6-50 McASP1 Switching Characteristics
        3. 6.16.2.3 Multichannel Audio Serial Port 2 (McASP2) Timing
          1. Table 6-51 McASP2 Timing Requirements
          2. Table 6-52 McASP2 Switching Characteristics
    17. 6.17 Serial Peripheral Interface Ports (SPI0, SPI1)
      1. 6.17.1 SPI Peripheral Registers Description(s)
      2. 6.17.2 SPI Electrical Data/Timing
        1. 6.17.2.1 Serial Peripheral Interface (SPI) Timing
          1. Table 6-54 General Timing Requirements for SPI0 Master Modes
          2. Table 6-55 General Timing Requirements for SPI0 Slave Modes
          3. Table 6-56 Additional SPI0 Master Timings, 4-Pin Enable Option
          4. Table 6-57 Additional SPI0 Master Timings, 4-Pin Chip Select Option
          5. Table 6-58 Additional SPI0 Master Timings, 5-Pin Option
          6. Table 6-59 Additional SPI0 Slave Timings, 4-Pin Enable Option
          7. Table 6-60 Additional SPI0 Slave Timings, 4-Pin Chip Select Option
          8. Table 6-61 Additional SPI0 Slave Timings, 5-Pin Option
          9. Table 6-62 General Timing Requirements for SPI1 Master Modes
          10. Table 6-63 General Timing Requirements for SPI1 Slave Modes
          11. Table 6-64 Additional SPI1 Master Timings, 4-Pin Enable Option
          12. Table 6-65 Additional SPI1 Master Timings, 4-Pin Chip Select Option
          13. Table 6-66 Additional SPI1 Master Timings, 5-Pin Option
          14. Table 6-67 Additional SPI1 Slave Timings, 4-Pin Enable Option
          15. Table 6-68 Additional SPI1 Slave Timings, 4-Pin Chip Select Option
          16. Table 6-69 Additional SPI1 Slave Timings, 5-Pin Option
    18. 6.18 Enhanced Capture (eCAP) Peripheral
      1. Table 6-71 Enhanced Capture (eCAP) Timing Requirement
      2. Table 6-72 eCAP Switching Characteristics
    19. 6.19 Enhanced Quadrature Encoder (eQEP) Peripheral
      1. Table 6-74 Enhanced Quadrature Encoder Pulse (eQEP) Timing Requirements
      2. Table 6-75 eQEP Switching Characteristics
    20. 6.20 Enhanced High-Resolution Pulse-Width Modulator (eHRPWM)
      1. 6.20.1 Enhanced Pulse Width Modulator (eHRPWM) Timing
        1. Table 6-77 eHRPWM Timing Requirements
        2. Table 6-78 eHRPWM Switching Characteristics
      2. 6.20.2 Trip-Zone Input Timing
    21. 6.21 LCD Controller
      1. 6.21.1 LCD Interface Display Driver (LIDD Mode)
      2. 6.21.2 LCD Raster Mode
        1. Table 6-84 LCD Raster Mode Timing
    22. 6.22 Timers
      1. 6.22.1 Timer Electrical Data/Timing
        1. Table 6-86 Timing Requirements for Timer Input (see )
        2. Table 6-87 Switching Characteristics Over Recommended Operating Conditions for Timer Output
    23. 6.23 Inter-Integrated Circuit Serial Ports (I2C0, I2C1)
      1. 6.23.1 I2C Device-Specific Information
      2. 6.23.2 I2C Peripheral Registers Description(s)
      3. 6.23.3 I2C Electrical Data/Timing
        1. 6.23.3.1 Inter-Integrated Circuit (I2C) Timing
          1. Table 6-89 I2C Input Timing Requirements
          2. Table 6-90 I2C Switching Characteristics
    24. 6.24 Universal Asynchronous Receiver/Transmitter (UART)
      1. 6.24.1 UART Peripheral Registers Description(s)
      2. 6.24.2 UART Electrical Data/Timing
        1. Table 6-92 Timing Requirements for UARTx Receive (see )
        2. Table 6-93 Switching Characteristics Over Recommended Operating Conditions for UARTx Transmit (see )
    25. 6.25 USB1 Host Controller Registers (USB1.1 OHCI)
      1. Table 6-95 Switching Characteristics Over Recommended Operating Conditions for USB1
      2. 6.25.1     USB1 Unused Signal Configuration
    26. 6.26 USB0 OTG (USB2.0 OTG)
      1. 6.26.1 USB2.0 Electrical Data/Timing
        1. Table 6-97 Switching Characteristics Over Recommended Operating Conditions for USB2.0 (see )
      2. 6.26.2 USB0 Unused Signal Configuration
    27. 6.27 Host-Port Interface (UHPI)
      1. 6.27.1 HPI Device-Specific Information
      2. 6.27.2 HPI Peripheral Register Description(s)
      3. 6.27.3 HPI Electrical Data/Timing
        1. Table 6-99  Timing Requirements for Host-Port Interface Cycles
        2. Table 6-100 Switching Characteristics for Host-Port Interface Cycles
    28. 6.28 Power and Sleep Controller (PSC)
      1. 6.28.1 Power Domain and Module Topology
        1. 6.28.1.1 Power Domain States
        2. 6.28.1.2 Module States
    29. 6.29 Programmable Real-Time Unit Subsystem (PRUSS)
      1. 6.29.1 PRUSS Register Descriptions
    30. 6.30 Emulation Logic
      1. 6.30.1 JTAG Port Description
      2. 6.30.2 Scan Chain Configuration Parameters
      3. 6.30.3 JTAG 1149.1 Boundary Scan Considerations
    31. 6.31 IEEE 1149.1 JTAG
      1. 6.31.1 JTAG Peripheral Register Description(s) – JTAG ID Register (DEVIDR0)
      2. 6.31.2 JTAG Test-Port Electrical Data/Timing
        1. Table 6-115 Timing Requirements for JTAG Test Port (see )
        2. Table 6-116 Switching Characteristics Over Recommended Operating Conditions for JTAG Test Port (see )
    32. 6.32 Real Time Clock (RTC)
      1. 6.32.1 Clock Source
      2. 6.32.2 Real-Time Clock Registers
  7. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
      2. 7.1.2 Device and Development-Support Tool Nomenclature
    2. 7.2 Documentation Support
    3. 7.3 Support Resources
    4. 7.4 Related Links
    5. 7.5 Trademarks
    6. 7.6 Electrostatic Discharge Caution
    7. 7.7 Glossary
  8. 8Mechanical Packaging and Orderable Information
    1. 8.1 Thermal Data for ZKB
    2. 8.2 Thermal Data for PTP
    3. 8.3 Supplementary Information About the 176-pin PTP PowerPAD™ Package
      1. 8.3.1 Standoff Height
      2. 8.3.2 PowerPAD™ PCB Footprint
    4. 8.4 Packaging Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • ZKB|256
散热焊盘机械数据 (封装 | 引脚)
订购信息

Module States

The PSC defines several possible states for a module. This states are essentially a combination of the module reset asserted or de-asserted and module clock on/enabled or off/disabled. The module states are defined in Table 6-104.

Table 6-104 Module States

Module State Module Reset Module Clock Module State Definition
Enable De-asserted On A module in the enable state has its module reset de-asserted and it has its clock on. This is the normal operational state for a given module
Disable De-asserted Off A module in the disabled state has its module reset de-asserted and it has its module clock off. This state is typically used for disabling a module clock to save power. The device is designed in full static CMOS, so when you stop a module clock, it retains the module’s state. When the clock is restarted, the module resumes operating from the stopping point.
SyncReset Asserted On A module state in the SyncReset state has its module reset asserted and it has its clock on. Generally, software is not expected to initiate this state
SwRstDisable Asserted Off A module in the SwResetDisable state has its module reset asserted and it has its clock disabled. After initial power-on, several modules come up in the SwRstDisable state. Generally, software is not expected to initiate this state
Auto Sleep De-asserted Off A module in the Auto Sleep state also has its module reset de-asserted and its module clock disabled, similar to the Disable state. However this is a special state, once a module is configured in this state by software, it can “automatically” transition to “Enable” state whenever there is an internal read/write request made to it, and after servicing the request it will “automatically” transition into the sleep state (with module reset re de-asserted and module clock disabled), without any software intervention. The transition from sleep to enabled and back to sleep state has some cycle latency associated with it. It is not envisioned to use this mode when peripherals are fully operational and moving data.
Auto Wake De-asserted Off A module in the Auto Wake state also has its module reset de-asserted and its module clock disabled, similar to the Disable state. However this is a special state, once a module is configured in this state by software, it will “automatically” transition to “Enable” state whenever there is an internal read/write request made to it, and will remain in the “Enabled” state from then on (with module reset re de-asserted and module clock on), without any software intervention. The transition from sleep to enabled state has some cycle latency associated with it. It is not envisioned to use this mode when peripherals are fully operational and moving data.