ZHCSCD2B April 2014 – August 2014 TMP75B
PRODUCTION DATA.
Place the power-supply bypass capacitor as close as possible to the supply and ground pins. The recommended value of this bypass capacitor is 0.01 μF. Additional decoupling capacitance can be added to compensate for noisy or high-impedance power supplies.
Pull up the open-drain output pins (SDA and ALERT) to a supply voltage rail (VS or higher but up to 3.6 V) through 10-kΩ pull-up resistors.