ZHCSHX1E March 2018 – August 2021 TMP1075
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
Temperature Operating Range | -40 | 125 | °C | ||||
TERR | Temperature accuracy | -10°C to 60°C | 0.25 | ±1 | °C | ||
-40°C to 125°C | 0.5 | ±2 | |||||
PSR | DC power supply rejection | 0.2 | 0.5 | °C/V | |||
TRES | Temperature resolution | Including sign bit | 12 | Bits | |||
LSB | 62.5 | m°C | |||||
tCONV | Conversion time | 26 | 35 | ms | |||
DIGITAL INPUT/OUTPUT | |||||||
CIN | Input capacitance | 3 | pF | ||||
VIH | Input logic high level | 0.7 x V+ | 3.6 | V | |||
VIL | Input logic low level | 0.3 x V+ | V | ||||
IIN | Input leakage current | 0 V< V+ < 3.6 V | 1 | μA | |||
VOL | Output low level | SDA, ALERT (V+ > 2 V, IOL = 3 mA) | 0 | 0.4 | V | ||
VOL | Output low level | SDA, ALERT (V+ < 2 V, IOL = 3 mA) | 0 | 0.2 x V+ | V | ||
POWER SUPPLY | |||||||
V+ | Operating supply range | 1.62 | 3.6 | V | |||
IDD_AVG | Average current consumption | Serial bus inactive | 7 | 10 | μA | ||
Serial bus active, SCL frequency = 400 kHz | 15 | ||||||
Serial bus active, SCL frequency = 2.85 MHz | 85 | ||||||
IDD_SD | Shutdown current | Serial bus inactive | 0.5 | 1 | μA | ||
Serial bus active, SCL frequency = 400 kHz | 10 | μA | |||||
Serial bus active, SCL frequency = 2.85 MHz | 80 | μA |