ZHCS844C November 2011 – June 2017 TLV70012-Q1 , TLV70018-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | IN | –0.3 | 6.0 | V |
EN | –0.3 | 6.0 | V | |
OUT | –0.3 | 6.0 | V | |
Current (source) | OUT | Internally Limited | ||
Output short-circuit duration | Indefinite | |||
Operating virtual junction, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | 2000 | V |
Charged-device model (CDM), per AEC Q100-011 | 750 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | IN | 2 | 5.5 | V |
VEN | Enable voltage | EN | 0 | 5.5 | V |
VOUT | Output voltage | OUT | 0 | 1.8 | V |
IOUT | Current output | 0 | 300 | mA | |
TJ | Operating junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | TLV70018-Q1, TLV70012-Q1 | UNIT | |
---|---|---|---|
DDC (SOT) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 262.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 68.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 81.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 80.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | NA | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | 2 | 5.5 | V | ||
VOUT | DC output accuracy | –40°C ≤ TA ≤ 125°C | –2% | 0.5% | 2% | |
ΔVOUT/ΔVIN | Line regulation | VOUT(NOM) + 0.5 V ≤ VIN ≤ 5.5 V, IOUT = 10 mA | 1 | 5 | mV | |
ΔVOUT/ΔIOUT | Load regulation | 0 mA ≤ IOUT ≤ 300 mA, TLV70018-Q1 | 1 | 15 | mV | |
0 mA ≤ IOUT ≤ 300 mA, TLV70012-Q1 | 1 | 20 | ||||
ICL | Output current limit | VOUT = 0.9 × VOUT(NOM) | 320 | 500 | 860 | mA |
IGND | Ground pin current | IOUT = 0 mA | 35 | 55 | μA | |
IOUT = 300 mA, VIN = VOUT + 0.5 V | 370 | μA | ||||
ISHDN | Ground pin current (shutdown) | VEN ≤ 0.4 V, VIN = 2.0 V | 400 | nA | ||
VEN ≤ 0.4 V, 2.0 V ≤ VIN ≤ 4.5 V, TA = –40°C to 85°C | 1 | 2 | μA | |||
VEN ≤ 0.4 V, 2.0 V ≤ VIN ≤ 4.5 V, TA = 85°C to 125°C | 1 | 2.5 | μA | |||
PSRR | Power-supply rejection ratio | VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA, f = 1 kHz | 68 | dB | ||
Vn | Output noise voltage | BW = 100 Hz to 100 kHz, VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA |
48 | μVRMS | ||
tSTR | Startup time(1) | COUT = 1.0 μF, IOUT = 300 mA | 100 | μs | ||
VEN(HI) | Enable pin high (enabled) | 0.9 | VIN | V | ||
VEN(LO) | Enable pin low (disabled) | 0 | 0.4 | V | ||
IEN | Enable pin current | VIN = VEN = 5.5 V | 0.04 | μA | ||
UVLO | Undervoltage lockout | VIN rising | 1.9 | V | ||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | °C | ||
Reset, temperature decreasing | 145 | °C | ||||
TA | Operating temperature | –40 | 125 | °C |