ZHCSKC8 October 2019 TLV6003
PRODUCTION DATA.
The TLV6003 is a nanopower operational amplifier consuming only 980 nA per channel, while offering very low maximum offset. Reverse battery protection guards the amplifier from overcurrent conditions due to improper battery installation. The TLV6003 is based on a rail-to-rail bipolar technology that is specifically designed to allow high common-mode-range functionality. For harsh environments, the inputs can be taken 5 V greater than the positive supply rail without damage to the device. Offset is specified by characterization to an ambient temperature of –55°C, making the TLV6003 a good choice for low-temperature industrial automation.