SLVSFL9 March 2020 TLV4011
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage(2) | –0.3 | 7 | V | |
Voltage applied to all other pins(2) | –0.3 | 7 | V | ||
IOL | Maximum low-level output current | 5 | mA | ||
IOH | Maximum high-level output current | –5 | mA | ||
IIK | Input clamp current | VI < 0 or VI > VDD | ±10 | mA | |
IOK | Output clamp current | VO < 0 or VO > VDD | ±10 | mA | |
PD | Continuous total power dissipation | See Dissipation Ratings | |||
TA | Operating free-air temperature | –40 | 85 | °C | |
Tsolder | Soldering temperature | 260 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |