ZHCSH83 December 2017 TLV2172-Q1
PRODUCTION DATA.
Distribution taken from 5185 amplifiers |
5 typical units shown, VS = ±18 V |
100-mV output step, G = –1 | ||
RL = 1 kΩ | CL = 10 pF | 10-mV step |
RL = 1 kΩ | CL = 10 pF |
10-V negative step | G = 1 | CL = 10 pF |
5 typical units shown, VS = ±18 V |
CLOAD = 15 pF |
100-mV output step, G = 1 | ||
CL = 10 pF | 10-mV step |
CL = 10 pF |
10-V positive step | G = 1 | CL = 10 pF |
PRF = –10 dBm | VSUPPLY = ±18 V | VCM = 0 V |