ZHCSH83 December 2017 TLV2172-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | TA = 25°C | 0.5 | 1.7 | mV | ||
TA = –40°C to +125°C | 2 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | 1 | µV/°C | |||
PSRR | Power-supply rejection ratio | VS = 4 V to 36 V, TA = –40°C to +125°C | 100 | 120 | dB | ||
Channel separation, DC | 5 | µV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | ±10 | pA | |||
IOS | Input offset current | TA = 25°C | ±2 | pA | |||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 2.5 | µVPP | ||||
en | Input voltage noise density | f = 100 Hz | 14 | nV/√Hz | |||
f = 1 kHz | 9 | nV/√Hz | |||||
in | Input current noise density | f = 1 kHz | 1.6 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range(1) | (V–) – 0.1 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | VS = ±18 V, (V–) – 0.1 V < VCM < (V+) – 2 V TA = –40°C to +125°C |
94 | 116 | dB | ||
INPUT IMPEDANCE | |||||||
Differential | 100 || 4 | MΩ || pF | |||||
Common-mode | 6 || 4 | 1013 Ω || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.35 V < VO < (V+) – 0.35 V, TA = –40°C to +125°C | 97 | 115 | dB | ||
(V–) + 0.5 V < VO < (V+) – 0.5 V, RL = 2 kΩ, TA = –40°C to +125°C |
107 | ||||||
FREQUENCY RESPONSE | |||||||
GBP | Gain bandwidth product | 10 | MHz | ||||
SR | Slew rate | G = +1 | 10 | V/µs | |||
tS | Settling time | To 0.1%, VS = ±18 V, G = 1, 10-V step | 2 | µs | |||
To 0.01% (12-bit), VS = ±18 V, G = +1, 10-V step | 3.2 | ||||||
Overload recovery time | VIN × gain > VS | 200 | ns | ||||
THD+N | Total harmonic distortion + noise | VS = 36 V, G = +1, f = 1 kHz, VO = 3.5 VRMS | 0.0002% | ||||
OUTPUT | |||||||
VO | Voltage output swing from rail | VS = ±18 V, RL = 10 kΩ | TA = 25°C | 70 | mV | ||
TA = –40°C to +125°C | 95 | ||||||
VS = ±18 V, RL = 2 kΩ | TA = 25°C | 330 | 400 | ||||
TA = –40°C to +125°C | 470 | 530 | |||||
ISC | Short-circuit current | ±75 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | pF | ||||
RO | Open-loop output resistance | f = 1 MHz, IO = 0 A | 60 | Ω | |||
POWER SUPPLY | |||||||
VS | Specified voltage range | 4.5 | 36 | V | |||
IQ | Quiescent current per amplifier | IO = 0 A, TA = –40°C to +125°C | 1.6 | 2.3 | mA |