ZHCSK68B August 2019 – June 2022 TLIN1028-Q1
PRODUCTION DATA
Characteristic curves below show the LDO performance ramping between 0 V and up to 7 V.
Package = D | VCC = 3.3 V | Temperature = Ambient |
ICC = 70 mA |
Package = DDA | VCC = 3.3 V | Temperature = Ambient |
ICC = 125 mA |
Package = DRB | VCC = 5 V | Temperature = Ambient |
ICC = 125 mA |
Package = D | 3.3 V VCC = Off | Temperature = Ambient |
Mode = Sleep |
Package = DDA | 3.3 V VCC = Off | Temperature = Ambient |
Mode = Sleep |
Package = DRB | 5 V VCC = Off | Temperature = Ambient |
Mode = Sleep |
Package = DRB | VCC = 3.3 V | Temperature = Ambient |
ICC = 125 mA |
Package = D | VCC = 5 V | Temperature = Ambient |
ICC = 70 mA |
Package = DDA | VCC = 5 V | Temperature = Ambient |
ICC = 125 mA |
Package = DRB | 3.3 V VCC = Off | Temperature = Ambient |
Mode = Sleep |
Package = D | 5 V VCC = Off | Temperature = Ambient |
Mode = Sleep |
Package = DDA | 5 V VCC = Off | Temperature = Ambient |
Mode = Sleep |