ZHCSOZ3 September 2021 TLIN1024A-Q1
PRODUCTION DATA
PARAMETER - DEFINITION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VSUP1/2 | Supply voltage | 4 | 36 | V | |
VLINx | LIN Bus input voltage | 0 | 36 | V | |
VLOGIC | Logic Pin Voltage (RXDx, TXDx, ENx) | 0 | 5.25 | V | |
TA | Ambient temperature range | -40 | 125 | °C | |
TSD | Thermal shutdown rising threshold | 165 | °C | ||
TSD(HYS) | Thermal shutdown hysteresis | 15 | °C |