ZHCSI07D April 2018 – June 2022 TLIN1024-Q1
PRODUCTION DATA
The receiver characteristic thresholds are ratio-metric with the device supply pin according to the LIN specification.
The receiver is capable of receiving higher data rates (> 100 kbps) than supported by LIN or SAE J2602 specifications. This allows the TLIN1024-Q1 to be used for high speed downloads at the end-of-line production or other applications. The actual data rate achievable depends on system time constants (bus capacitance and pull-up resistance) and driver characteristics used in the system.