ZHCSH63B October 2017 – January 2020 TLC6C5816-Q1
PRODUCTION DATA.
Table 3 lists the memory-mapped registers for the interface.
OFFSET | ACRONYM | REGISTER NAME | SECTION |
---|---|---|---|
0h | Config | Configuration Register | Go |
1h | Fault_Readback | Fault Readback Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 4 shows the codes that are used for access types in this section.
CODE | DESCRIPTION | |
---|---|---|
Read type | R | Read-only |
Read to clear | RC | Read to clear the fault |
Write type | W | Write-only |
Reset or Default Value | -n | Value after reset or the default value |