ZHCSIC6A June 2018 – January 2019 TLC6946 , TLC6948
PRODUCTION DATA.
VCC = 5 V | ||
VCC = 5 V | Temperature changing | |
VOUTn = 1 V | ||
VCC = 5 V | VOUTn = 1 V | |
VOUTn = 1 V | GCLK = 33 MHz | GSn = FFFFh |
VCC = 3.3 V | ||
VCC = 3.3 V | Temperature changing | |
VOUTn = 1 V | ||
VCC = 3.3 V | VOUTn = 1 V | |
VOUTn = 1 V | GCLK = 33 MHz | GSn = 0000h |
BC = 36h | RIREF = 1.27 kΩ (10-mA target) | |