ZHCSIC6A June 2018 – January 2019 TLC6946 , TLC6948
PRODUCTION DATA.
For this design example, use the following as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC and VLED voltage | 3 V to 5.5 V |
SIN, SCLK, LAT, and GCLK voltage range | Low level = GND, high level = VCC |
The maximum LED forward voltage, V(F) | Red LED 2V, green and blue LED 3V |
The maximum current for each color LED, IOLCmax | Red LED 10mA, green LED 6mA, blue LED 4mA. |