SLOS467H October 2006 – January 2015 TL971 , TL972 , TL974
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TL97x devices are specified for operation from 2.7 to 12 V; many specifications apply from -40 °C to 125 °C.
CAUTION
Supply voltages larger than 15 V can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout Guidelines.