ZHCSQQ5D January 2006 – June 2022
PRODUCTION DATA
For fixed-voltage options, FEEDBACK must be wired to VOUT. For the adjustable version, FEEDBACK must be connected between the two programming resistors. Again, both of these resistors should be in close proximity to the regulator, and each should be less than 100 kΩ to minimize noise pickup.