SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | TA(1) | TL081C, TL082C, TL084C | TL081AC, TL082AC, TL084AC | TL081BC, TL082BC, TL084BC | TL081I, TL082I, TL084I | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
VIO | Input offset voltage | VO = 0, RS = 50 Ω |
25°C | 3 | 15 | 3 | 6 | 2 | 3 | 3 | 6 | mV | ||||
Full range | 20 | 7.5 | 5 | 9 | ||||||||||||
αVIO | Temperature coefficient of input offset voltage |
VO = 0, RS = 50 Ω |
Full range | 18 | 18 | 18 | 18 | μV/°C | ||||||||
IIO | Input offset current(2) |
VO = 0 | 25°C | 5 | 200 | 5 | 100 | 5 | 100 | 5 | 100 | pA | ||||
Full range | 2 | 2 | 2 | 10 | nA | |||||||||||
IIB | Input bias current(2) |
VO = 0 | 25°C | 30 | 400 | 30 | 200 | 30 | 200 | 30 | 200 | pA | ||||
Full range | 10 | 7 | 7 | 20 | nA | |||||||||||
VICR | Common-mode input voltage range |
25°C | ±11 | –12 to 15 |
±11 | –12 to 15 |
±11 | –12 to 15 |
±11 | –12 to 15 |
V | |||||
VOM | Maximum peak output voltage swing |
RL = 10 kΩ | 25°C | ±12 | ±13.5 | ±12 | ±13.5 | ±12 | ±13.5 | ±12 | ±13.5 | V | ||||
RL ≥ 10 kΩ | Full range | ±12 | ±12 | ±12 | ±12 | |||||||||||
RL ≥ 2 kΩ | ±10 | ±12 | ±10 | ±12 | ±10 | ±12 | ±10 | ±12 | ||||||||
AVD | Large-signal differential voltage amplification |
VO = ±10 V, RL ≥ 2 kΩ |
25°C | 25 | 200 | 50 | 200 | 50 | 200 | 50 | 200 | V/mV | ||||
Full range | 15 | 15 | 25 | 25 | ||||||||||||
B1 | Unity-gain bandwidth |
25°C | 3 | 3 | 3 | 3 | MHz | |||||||||
ri | Input resistance | 25°C | 1012 | 1012 | 1012 | 1012 | Ω | |||||||||
CMRR | Common-mode rejection ratio |
VIC = VICRmin, VO = 0, RS = 50 Ω |
25°C | 70 | 86 | 75 | 86 | 75 | 86 | 75 | 86 | dB | ||||
kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) |
VCC = ±15 V to ±9 V, VO = 0, RS = 50 Ω |
25°C | 70 | 86 | 80 | 86 | 80 | 86 | 80 | 86 | dB | ||||
ICC | Supply current (each amplifier) |
VO = 0, No load |
25°C | 1.4 | 2.8 | 1.4 | 2.8 | 1.4 | 2.8 | 1.4 | 2.8 | mA | ||||
VO1/VO2 | Crosstalk attenuation |
AVD = 100 | 25°C | 120 | 120 | 120 | 120 | dB |