ZHCSEH6E December 2002 – August 2020 THS7530
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1 | — | No internal connection |
2 | |||
PD | 7 | — | Power down, PD = logic low puts the device into low power mode; PD = logic high or open for normal operation |
VCL– | 13 | I | Output negative clamp voltage input |
VCL+ | 14 | I | Output positive clamp voltage input |
VG- | 6 | I | Gain setting negative input |
VG+ | 5 | I | Gain setting positive input |
VIN– | 4 | I | Inverting amplifier input |
VIN+ | 3 | I | Noninverting amplifier input |
VOCM | 12 | I | Output common-mode voltage input |
VOUT– | 11 | O | Inverted amplifier output |
VOUT+ | 10 | O | Noninverted amplifier output |
VS– | 8 | I | Negative amplifier power-supply input |
VS+ | 9 | I | Positive amplifier power-supply input |