SLOS382E September 2001 – May 2015 THS3122 , THS3125
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | THS3122 | THS3125 | ||
1 IN+ | 3 | 3 | I | Noninverting amplifier 1 input |
1 IN– | 2 | 2 | I | Inverting amplifier 1 input |
1 OUT | 1 | 1 | O | Amplifier 1 output |
2 IN+ | 5 | 11 | I | Noninverting amplifier 2 input |
2 IN– | 6 | 12 | I | Inverting amplifier 2 input |
2 OUT | 7 | 13 | O | Amplifier 2 output |
N/C | — | 5, 7, 8, 10 | — | No internal connection. |
SHUTDOWN | — | 9 | I | Shutdown control. Logic low = active; logic high = power down. |
REF | — | 6 | I | Reference for shutdown threshold control |
VCC+ | 8 | 14 | P | Positive power supply |
VCC– | 4 | 4 | P | Negative power supply |