ZHCSJC6F March 2016 – June 2018 TDA2E
PRODUCTION DATA.
Three Display Parallel Interfaces (DPI) channels are available in DSS named DPI Video Output 1, DPI Video Output 2 and DPI Video Output 3.
NOTE
The DPI Video Output i (i = 1 to 3) interface is also referred to as VOUTi.
Every VOUT interface consists of:
NOTE
For more information, see the Display Subsystem chapter of the Device TRM.
CAUTION
The I/O Timings provided in this section are valid only if signals within a single IOSET are used. The IOSETs are defined in Table 7-18 .
CAUTION
The I/O Timings provided in this section are valid only for some DSS usage modes when the corresponding Virtual I/O Timings or Manual I/O Timings are configured as described in the tables found in this section.
CAUTION
All pads/balls configured as vouti_* signals must be programmed to use slow slew rate by setting the corresponding CTRL_CORE_PAD_*[SLEWCONTROL] register field to SLOW (0b1).
Table 7-14 through Table 7-17, and Figure 7-6 assume testing over the recommended operating conditions and electrical characteristic conditions.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | DPI1/2/3 in 1.8V mode
DPI2 in 3.3V mode |
11.76(3) | ns | |
DPI1/3 in 3.3V mode | 13.33(3) | ns | ||||
D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | P*0.5-1 (1) | ns | ||
D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | P*0.5-1 (1) | ns | ||
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1 | -2.5 | 2.5 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1 | -2.5 | 2.5 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI2 (vin2a_fld0 clock reference) | -2.5 | 2.5 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI2 (vin2a_fld0 clock reference) | -2.5 | 2.5 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI2 (xref_clk2 clock reference) | -2.5 | 2.5 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI2 (xref_clk2 clock reference) | -2.5 | 2.5 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI3 | -2.5 | 2.5 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI3 | -2.5 | 2.5 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | DPI1/2/3 in 1.8V mode
DPI2 in 3.3V mode |
6.06(3) | ns | |
DPI1/3 in 3.3V mode | 13.33(3) | ns | ||||
D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | P*0.5-1 (1) | ns | ||
D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | P*0.5-1 (1) | ns | ||
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1 | 1.51 | 4.55 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1 | 1.51 | 4.55 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI2 (vin2a_fld0 clock reference) | 1.51 | 4.55 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI2 (vin2a_fld0 clock reference) | 1.51 | 4.55 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI2 (xref_clk2 clock reference) | 1.51 | 4.55 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI2 (xref_clk2 clock reference) | 1.51 | 4.55 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI3 | 1.51 | 4.55 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI3 | 1.51 | 4.55 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | DPI1/2/3 in 1.8V mode DPI2 in 3.3V mode | 6.06 (3) | ns | |
DPI1/3 in 3.3V mode | 13.33 (3) | ns | ||||
D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | P*0.5-1 (1) | ns | ||
D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | P*0.5-1 (1) | ns | ||
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1 | 2.85 | 5.56 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1 | 2.85 | 5.56 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI2 (vin2a_fld0 clock reference) | 2.85 | 5.56 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI2 (vin2a_fld0 clock reference) | 2.85 | 5.56 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI2 (xref_clk2 clock reference) | 2.85 | 5.56 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI2 (xref_clk2 clock reference) | 2.85 | 5.56 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI3 | 2.85 | 5.56 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI3 | 2.85 | 5.56 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
D1 | tc(clk) | Cycle time, output pixel clock vouti_clk | DPI1/2/3 in 1.8V mode DPI2 in 3.3V mode | 6.06 (3) | ns | |
DPI1/3 in 3.3V mode | 13.33 (3) | ns | ||||
D2 | tw(clkL) | Pulse duration, output pixel clock vouti_clk low | P*0.5-1 (1) | ns | ||
D3 | tw(clkH) | Pulse duration, output pixel clock vouti_clk high | P*0.5-1 (1) | ns | ||
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI1 | 3.55 | 6.61 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI1 | 3.55 | 6.61 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI2 (vin2a_fld0 clock reference) | 3.55 | 6.61 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI2 (vin2a_fld0 clock reference) | 3.55 | 6.61 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI2 (xref_clk2 clock reference) | 3.55 | 6.61 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI2 (xref_clk2 clock reference) | 3.55 | 6.61 | ns |
D5 | td(clk-ctlV) | Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid | DPI3 | 3.55 | 6.61 | ns |
D6 | td(clk-dV) | Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid | DPI3 | 3.55 | 6.61 | ns |
In Table 7-18 are presented the specific groupings of signals (IOSET) for use with VOUT2.
SIGNALS | IOSET1 | IOSET2 | ||
---|---|---|---|---|
BALL | MUX | BALL | MUX | |
vout2_d23 | F2 | 4 | AA4 | 6 |
vout2_d22 | F3 | 4 | AB3 | 6 |
vout2_d21 | D1 | 4 | AB9 | 6 |
vout2_d20 | E2 | 4 | AA3 | 6 |
vout2_d19 | D2 | 4 | D17 | 6 |
vout2_d18 | F4 | 4 | G16 | 6 |
vout2_d17 | C1 | 4 | A21 | 6 |
vout2_d16 | E4 | 4 | C18 | 6 |
vout2_d15 | F5 | 4 | A17 | 6 |
vout2_d14 | E6 | 4 | B17 | 6 |
vout2_d13 | D3 | 4 | B16 | 6 |
vout2_d12 | F6 | 4 | D15 | 6 |
vout2_d11 | D5 | 4 | A15 | 6 |
vout2_d10 | C2 | 4 | B15 | 6 |
vout2_d9 | C3 | 4 | A20 | 6 |
vout2_d8 | C4 | 4 | E15 | 6 |
vout2_d7 | B2 | 4 | D12 | 6 |
vout2_d6 | D6 | 4 | C12 | 6 |
vout2_d5 | C5 | 4 | F13 | 6 |
vout2_d4 | A3 | 4 | E12 | 6 |
vout2_d3 | B3 | 4 | J11 | 6 |
vout2_d2 | B4 | 4 | G13 | 6 |
vout2_d1 | B5 | 4 | J14 | 6 |
vout2_d0 | A4 | 4 | B14 | 6 |
vout2_vsync | G6 | 4 | F20 | 6 |
vout2_hsync | G1 | 4 | E21 | 6 |
vout2_clk | H7 | 4 | B26 | 6 |
vout2_fld | E1 | 4 | F21 | 6 |
vout2_de | G2 | 4 | C23 | 6 |
NOTE
To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.
The pad control registers are presented in Table 4-3 and described in Device TRM, Control Module Chapter.
Virtual IO Timings Modes must be used to guaranteed some IO timings for VOUT1. See Table 7-2Modes Summary for a list of IO timings requiring the use of Virtual IO Timings Modes. See Table 7-19Virtual Functions Mapping for VOUT1 for a definition of the Virtual modes.
Table 7-19 presents the values for DELAYMODE bitfield.
BALL | BALL NAME | Delay Mode Value | MUXMODE | |
---|---|---|---|---|
DSS_VIRTUAL1 | 0 | 3 | ||
H3 | gpmc_ad15 | 14 | vout3_d15 | |
D9 | vout1_d9 | 15 | vout1_d9 | |
N7 | gpmc_a8 | 15 | vout3_hsync | |
L6 | gpmc_ad4 | 14 | vout3_d4 | |
E8 | vout1_d8 | 15 | vout1_d8 | |
M6 | gpmc_ad0 | 14 | vout3_d0 | |
F9 | vout1_d5 | 15 | vout1_d5 | |
J3 | gpmc_ad13 | 14 | vout3_d13 | |
T6 | gpmc_a2 | 15 | vout3_d18 | |
M2 | gpmc_ad1 | 14 | vout3_d1 | |
P6 | gpmc_a4 | 15 | vout3_d20 | |
B10 | vout1_de | 15 | vout1_de | |
B7 | vout1_d16 | 15 | vout1_d16 | |
R5 | gpmc_a6 | 15 | vout3_d22 | |
A9 | vout1_d21 | 15 | vout1_d21 | |
H2 | gpmc_ad14 | 14 | vout3_d14 | |
T9 | gpmc_a1 | 15 | vout3_d17 | |
E7 | vout1_d7 | 15 | vout1_d7 | |
C11 | vout1_hsync | 15 | vout1_hsync | |
D11 | vout1_clk | 15 | vout1_clk | |
P1 | gpmc_cs3 | 15 | vout3_clk | |
B9 | vout1_d22 | 15 | vout1_d22 | |
G11 | vout1_d3 | 15 | vout1_d3 | |
R4 | gpmc_a9 | 15 | vout3_vsync | |
D8 | vout1_d11 | 15 | vout1_d11 | |
J2 | gpmc_ad11 | 14 | vout3_d11 | |
L3 | gpmc_ad6 | 14 | vout3_d6 | |
D7 | vout1_d10 | 15 | vout1_d10 | |
L5 | gpmc_ad2 | 14 | vout3_d2 | |
F10 | vout1_d2 | 15 | vout1_d2 | |
M1 | gpmc_ad3 | 14 | vout3_d3 | |
P5 | gpmc_a7 | 15 | vout3_d23 | |
T7 | gpmc_a3 | 15 | vout3_d19 | |
A7 | vout1_d18 | 15 | vout1_d18 | |
C7 | vout1_d15 | 15 | vout1_d15 | |
J1 | gpmc_ad10 | 14 | vout3_d10 | |
L2 | gpmc_ad7 | 14 | vout3_d7 | |
N9 | gpmc_a10 | 15 | vout3_de | |
F11 | vout1_d0 | 15 | vout1_d0 | |
G10 | vout1_d1 | 15 | vout1_d1 | |
R9 | gpmc_a5 | 15 | vout3_d21 | |
L1 | gpmc_ad8 | 14 | vout3_d8 | |
F8 | vout1_d6 | 15 | vout1_d6 | |
L4 | gpmc_ad5 | 14 | vout3_d5 | |
A10 | vout1_d23 | 15 | vout1_d23 | |
E11 | vout1_vsync | 15 | vout1_vsync | |
C9 | vout1_d20 | 15 | vout1_d20 | |
R6 | gpmc_a0 | 15 | vout3_d16 | |
A8 | vout1_d19 | 15 | vout1_d19 | |
E9 | vout1_d4 | 15 | vout1_d4 | |
H1 | gpmc_ad12 | 14 | vout3_d12 | |
B11 | vout1_fld | 15 | vout1_fld | |
P9 | gpmc_a11 | 15 | vout3_fld | |
K2 | gpmc_ad9 | 14 | vout3_d9 | |
C6 | vout1_d13 | 15 | vout1_d13 | |
B8 | vout1_d17 | 15 | vout1_d17 | |
A5 | vout1_d12 | 15 | vout1_d12 | |
C8 | vout1_d14 | 15 | vout1_d14 |
NOTE
To configure the desired Manual IO Timing Mode the user must follow the steps described in section "Manual IO Timing Modes" of the Device TRM.
The associated registers to configure are listed in the CFG REGISTER column. For more information please see the Control Module Chapter in the Device TRM.
Manual IO Timings Modes must be used to guaranteed some IO timings for VOUT1. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-20Manual Functions Mapping for DSS VOUT1 for a definition of the Manual modes.
Table 7-20 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VOUT1_MANUAL1 | VOUT1_MANUAL4 | VOUT1_MANUAL5 | CFG REGISTER | MUXMODE | |||
---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 0 | |||
D11 | vout1_clk | 0 | 212 | 0 | 249 | 0 | 249 | CFG_VOUT1_CLK_OUT | vout1_clk |
F11 | vout1_d0 | 2502 | 0 | 3778 | 0 | 4648 | 0 | CFG_VOUT1_D0_OUT | vout1_d0 |
G10 | vout1_d1 | 2402 | 0 | 3650 | 0 | 4520 | 0 | CFG_VOUT1_D1_OUT | vout1_d1 |
D7 | vout1_d10 | 2147 | 0 | 3353 | 0 | 4223 | 0 | CFG_VOUT1_D10_OUT | vout1_d10 |
D8 | vout1_d11 | 2249 | 0 | 3588 | 0 | 4458 | 0 | CFG_VOUT1_D11_OUT | vout1_d11 |
A5 | vout1_d12 | 2410 | 0 | 3733 | 0 | 4603 | 0 | CFG_VOUT1_D12_OUT | vout1_d12 |
C6 | vout1_d13 | 2129 | 0 | 3427 | 0 | 4297 | 0 | CFG_VOUT1_D13_OUT | vout1_d13 |
C8 | vout1_d14 | 2279 | 0 | 3485 | 0 | 4355 | 0 | CFG_VOUT1_D14_OUT | vout1_d14 |
C7 | vout1_d15 | 2266 | 23 | 3573 | 0 | 4443 | 0 | CFG_VOUT1_D15_OUT | vout1_d15 |
B7 | vout1_d16 | 1798 | 0 | 3069 | 0 | 3939 | 0 | CFG_VOUT1_D16_OUT | vout1_d16 |
B8 | vout1_d17 | 2243 | 0 | 3492 | 0 | 4362 | 0 | CFG_VOUT1_D17_OUT | vout1_d17 |
A7 | vout1_d18 | 2127 | 0 | 3319 | 0 | 4189 | 0 | CFG_VOUT1_D18_OUT | vout1_d18 |
A8 | vout1_d19 | 2096 | 0 | 3455 | 0 | 4225 | 0 | CFG_VOUT1_D19_OUT | vout1_d19 |
F10 | vout1_d2 | 2375 | 0 | 3788 | 0 | 4658 | 0 | CFG_VOUT1_D2_OUT | vout1_d2 |
C9 | vout1_d20 | 2105 | 0 | 3402 | 0 | 4272 | 0 | CFG_VOUT1_D20_OUT | vout1_d20 |
A9 | vout1_d21 | 2120 | 0 | 3477 | 0 | 4347 | 0 | CFG_VOUT1_D21_OUT | vout1_d21 |
B9 | vout1_d22 | 2013 | 65 | 3395 | 0 | 4265 | 0 | CFG_VOUT1_D22_OUT | vout1_d22 |
A10 | vout1_d23 | 1887 | 0 | 3213 | 0 | 3983 | 0 | CFG_VOUT1_D23_OUT | vout1_d23 |
G11 | vout1_d3 | 2429 | 0 | 3753 | 0 | 4623 | 0 | CFG_VOUT1_D3_OUT | vout1_d3 |
E9 | vout1_d4 | 2639 | 0 | 3728 | 0 | 4598 | 0 | CFG_VOUT1_D4_OUT | vout1_d4 |
F9 | vout1_d5 | 2319 | 0 | 3643 | 0 | 4363 | 0 | CFG_VOUT1_D5_OUT | vout1_d5 |
F8 | vout1_d6 | 2227 | 0 | 3544 | 0 | 4264 | 0 | CFG_VOUT1_D6_OUT | vout1_d6 |
E7 | vout1_d7 | 2309 | 0 | 3707 | 0 | 4427 | 0 | CFG_VOUT1_D7_OUT | vout1_d7 |
E8 | vout1_d8 | 1999 | 0 | 3315 | 0 | 4185 | 0 | CFG_VOUT1_D8_OUT | vout1_d8 |
D9 | vout1_d9 | 2276 | 0 | 3539 | 0 | 4409 | 0 | CFG_VOUT1_D9_OUT | vout1_d9 |
B10 | vout1_de | 1933 | 0 | 3507 | 0 | 4177 | 0 | CFG_VOUT1_DE_OUT | vout1_de |
B11 | vout1_fld | 1825 | 0 | 3382 | 0 | 4052 | 0 | CFG_VOUT1_FLD_OUT | vout1_fld |
C11 | vout1_hsync | 1741 | 13 | 3408 | 0 | 4278 | 0 | CFG_VOUT1_HSYNC_OUT | vout1_hsync |
E11 | vout1_vsync | 2338 | 0 | 3718 | 0 | 4588 | 0 | CFG_VOUT1_VSYNC_OUT | vout1_vsync |
Manual IO Timings Modes must be used to guaranteed some IO timings for VOUT2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-21Manual Functions Mapping for DSS VOUT2 IOSET1 for a definition of the Manual modes.
Table 7-21 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VOUT2_IOSET1_
MANUAL1 |
VOUT2_IOSET1_
MANUAL2 |
VOUT2_IOSET1_
MANUAL3 |
VOUT2_IOSET1_
MANUAL4 |
VOUT2_IOSET1_
MANUAL5 |
CFG REGISTER | MUXMODE | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 4 | |||
E1 | vin2a_clk0 | 2571 | 0 | 1059 | 0 | 1025 | 0 | 4110 | 0 | 4980 | 0 | CFG_VIN2A_CLK0_OUT | vout2_fld |
F2 | vin2a_d0 | 2124 | 0 | 589 | 0 | 577 | 0 | 3613 | 0 | 4483 | 0 | CFG_VIN2A_D0_OUT | vout2_d23 |
F3 | vin2a_d1 | 2103 | 0 | 568 | 0 | 557 | 0 | 3442 | 0 | 4312 | 0 | CFG_VIN2A_D1_OUT | vout2_d22 |
D3 | vin2a_d10 | 2091 | 0 | 557 | 0 | 545 | 0 | 3430 | 0 | 4200 | 0 | CFG_VIN2A_D10_OUT | vout2_d13 |
F6 | vin2a_d11 | 2142 | 0 | 608 | 0 | 596 | 0 | 3481 | 0 | 4251 | 0 | CFG_VIN2A_D11_OUT | vout2_d12 |
D5 | vin2a_d12 | 2920 | 385 | 1816 | 255 | 1783 | 276 | 3943 | 601 | 4713 | 601 | CFG_VIN2A_D12_OUT | vout2_d11 |
C2 | vin2a_d13 | 2776 | 322 | 1872 | 192 | 1838 | 213 | 3799 | 538 | 4669 | 538 | CFG_VIN2A_D13_OUT | vout2_d10 |
C3 | vin2a_d14 | 2904 | 0 | 1769 | 0 | 1757 | 0 | 3869 | 174 | 4739 | 174 | CFG_VIN2A_D14_OUT | vout2_d9 |
C4 | vin2a_d15 | 2670 | 257 | 1665 | 127 | 1632 | 148 | 3792 | 473 | 4662 | 473 | CFG_VIN2A_D15_OUT | vout2_d8 |
B2 | vin2a_d16 | 2814 | 155 | 1908 | 31 | 1878 | 43 | 3837 | 371 | 4707 | 371 | CFG_VIN2A_D16_OUT | vout2_d7 |
D6 | vin2a_d17 | 3002 | 199 | 1897 | 69 | 1865 | 89 | 4024 | 415 | 4894 | 415 | CFG_VIN2A_D17_OUT | vout2_d6 |
C5 | vin2a_d18 | 1893 | 0 | 358 | 0 | 347 | 0 | 3432 | 0 | 4302 | 0 | CFG_VIN2A_D18_OUT | vout2_d5 |
A3 | vin2a_d19 | 1698 | 0 | 163 | 0 | 151 | 0 | 3237 | 0 | 4007 | 0 | CFG_VIN2A_D19_OUT | vout2_d4 |
D1 | vin2a_d2 | 2193 | 0 | 658 | 0 | 646 | 0 | 3531 | 0 | 4401 | 0 | CFG_VIN2A_D2_OUT | vout2_d21 |
B3 | vin2a_d20 | 1736 | 0 | 202 | 0 | 190 | 0 | 3075 | 0 | 3945 | 0 | CFG_VIN2A_D20_OUT | vout2_d3 |
B4 | vin2a_d21 | 1636 | 0 | 101 | 0 | 89 | 0 | 3074 | 0 | 3944 | 0 | CFG_VIN2A_D21_OUT | vout2_d2 |
B5 | vin2a_d22 | 1628 | 0 | 93 | 0 | 81 | 0 | 3266 | 0 | 4036 | 0 | CFG_VIN2A_D22_OUT | vout2_d1 |
A4 | vin2a_d23 | 1538 | 0 | 0 | 0 | 0 | 0 | 2968 | 0 | 3838 | 0 | CFG_VIN2A_D23_OUT | vout2_d0 |
E2 | vin2a_d3 | 1997 | 0 | 462 | 0 | 450 | 0 | 3335 | 0 | 4205 | 0 | CFG_VIN2A_D3_OUT | vout2_d20 |
D2 | vin2a_d4 | 2528 | 0 | 993 | 0 | 982 | 0 | 3867 | 0 | 4537 | 0 | CFG_VIN2A_D4_OUT | vout2_d19 |
F4 | vin2a_d5 | 2038 | 0 | 503 | 0 | 492 | 0 | 3577 | 0 | 4347 | 0 | CFG_VIN2A_D5_OUT | vout2_d18 |
C1 | vin2a_d6 | 1746 | 0 | 211 | 0 | 200 | 0 | 3285 | 0 | 4055 | 0 | CFG_VIN2A_D6_OUT | vout2_d17 |
E4 | vin2a_d7 | 2213 | 0 | 678 | 0 | 666 | 0 | 3552 | 0 | 4272 | 0 | CFG_VIN2A_D7_OUT | vout2_d16 |
F5 | vin2a_d8 | 2268 | 0 | 733 | 0 | 721 | 0 | 3607 | 0 | 4277 | 0 | CFG_VIN2A_D8_OUT | vout2_d15 |
E6 | vin2a_d9 | 2170 | 0 | 635 | 0 | 623 | 0 | 3509 | 0 | 4379 | 0 | CFG_VIN2A_D9_OUT | vout2_d14 |
G2 | vin2a_de0 | 2102 | 0 | 568 | 0 | 556 | 0 | 3841 | 0 | 4611 | 0 | CFG_VIN2A_DE0_OUT | vout2_de |
H7 | vin2a_fld0 | 0 | 983 | 1398 | 1185 | 1385 | 1202 | 0 | 994 | 0 | 994 | CFG_VIN2A_FLD0_OUT | vout2_clk |
G1 | vin2a_hsync0 | 2482 | 0 | 974 | 0 | 936 | 0 | 4021 | 0 | 4891 | 0 | CFG_VIN2A_HSYNC0_OUT | vout2_hsync |
G6 | vin2a_vsync0 | 2296 | 0 | 784 | 0 | 750 | 0 | 3935 | 0 | 4805 | 0 | CFG_VIN2A_VSYNC0_OUT | vout2_vsync |
Manual IO Timings Modes must be used to guaranteed some IO timings for VOUT2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-22Manual Functions Mapping for DSS VOUT2 IOSET2 for a definition of the Manual modes.
Table 7-22 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VOUT2_IOSET2_
MANUAL1 |
VOUT2_IOSET2_
MANUAL2 |
VOUT2_IOSET2_
MANUAL3 |
VOUT2_IOSET2_
MANUAL4 |
VOUT2_IOSET2_
MANUAL5 |
CFG REGISTER | MUXMODE | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 6 | |||
E21 | gpio6_14 | 1983 | 0 | 79 | 0 | 68 | 0 | 3513 | 0 | 4383 | 0 | CFG_GPIO6_14_OUT | vout2_hsync |
F20 | gpio6_15 | 2159 | 0 | 158 | 0 | 148 | 0 | 3689 | 0 | 4559 | 0 | CFG_GPIO6_15_OUT | vout2_vsync |
F21 | gpio6_16 | 1864 | 0 | 0 | 0 | 0 | 0 | 3394 | 0 | 4264 | 0 | CFG_GPIO6_16_OUT | vout2_fld |
B14 | mcasp1_aclkr | 2614 | 0 | 1255 | 0 | 1270 | 0 | 4353 | 0 | 5223 | 0 | CFG_MCASP1_ACLKR_OUT | vout2_d0 |
G13 | mcasp1_axr2 | 2705 | 0 | 1350 | 0 | 1360 | 0 | 4444 | 0 | 5314 | 0 | CFG_MCASP1_AXR2_OUT | vout2_d2 |
J11 | mcasp1_axr3 | 2865 | 0 | 1210 | 0 | 1219 | 0 | 4504 | 0 | 5374 | 0 | CFG_MCASP1_AXR3_OUT | vout2_d3 |
E12 | mcasp1_axr4 | 2759 | 0 | 1404 | 0 | 1413 | 0 | 4498 | 0 | 5368 | 0 | CFG_MCASP1_AXR4_OUT | vout2_d4 |
F13 | mcasp1_axr5 | 2980 | 0 | 1325 | 0 | 1335 | 0 | 4419 | 0 | 5289 | 0 | CFG_MCASP1_AXR5_OUT | vout2_d5 |
C12 | mcasp1_axr6 | 2634 | 0 | 1275 | 0 | 1289 | 0 | 4373 | 0 | 5243 | 0 | CFG_MCASP1_AXR6_OUT | vout2_d6 |
D12 | mcasp1_axr7 | 2658 | 0 | 1302 | 0 | 1311 | 0 | 4396 | 0 | 5266 | 0 | CFG_MCASP1_AXR7_OUT | vout2_d7 |
J14 | mcasp1_fsr | 2818 | 0 | 1163 | 0 | 1172 | 0 | 4456 | 0 | 5326 | 0 | CFG_MCASP1_FSR_OUT | vout2_d1 |
E15 | mcasp2_aclkr | 2728 | 0 | 1373 | 0 | 1382 | 0 | 4367 | 0 | 5237 | 0 | CFG_MCASP2_ACLKR_OUT | vout2_d8 |
B15 | mcasp2_axr0 | 2513 | 0 | 319 | 534 | 308 | 560 | 4151 | 0 | 5021 | 0 | CFG_MCASP2_AXR0_OUT | vout2_d10 |
A15 | mcasp2_axr1 | 2712 | 0 | 1357 | 0 | 1366 | 0 | 4351 | 0 | 5221 | 0 | CFG_MCASP2_AXR1_OUT | vout2_d11 |
D15 | mcasp2_axr4 | 2529 | 0 | 1169 | 0 | 1184 | 0 | 4267 | 0 | 5137 | 0 | CFG_MCASP2_AXR4_OUT | vout2_d12 |
B16 | mcasp2_axr5 | 2376 | 0 | 543 | 478 | 1029 | 0 | 4114 | 0 | 4984 | 0 | CFG_MCASP2_AXR5_OUT | vout2_d13 |
B17 | mcasp2_axr6 | 2620 | 0 | 1265 | 0 | 1274 | 0 | 4359 | 0 | 5229 | 0 | CFG_MCASP2_AXR6_OUT | vout2_d14 |
A17 | mcasp2_axr7 | 2492 | 0 | 354 | 483 | 845 | 0 | 4130 | 0 | 5000 | 0 | CFG_MCASP2_AXR7_OUT | vout2_d15 |
A20 | mcasp2_fsr | 2358 | 0 | 12 | 487 | 513 | 0 | 3797 | 0 | 4667 | 0 | CFG_MCASP2_FSR_OUT | vout2_d9 |
C18 | mcasp4_aclkx | 2524 | 0 | 1165 | 0 | 1179 | 0 | 3863 | 0 | 4733 | 0 | CFG_MCASP4_ACLKX_OUT | vout2_d16 |
G16 | mcasp4_axr0 | 2578 | 0 | 797 | 0 | 806 | 0 | 4208 | 0 | 5078 | 0 | CFG_MCASP4_AXR0_OUT | vout2_d18 |
D17 | mcasp4_axr1 | 2253 | 0 | 750 | 0 | 759 | 0 | 3983 | 0 | 4853 | 0 | CFG_MCASP4_AXR1_OUT | vout2_d19 |
A21 | mcasp4_fsx | 2478 | 0 | 823 | 0 | 832 | 0 | 4117 | 0 | 4987 | 0 | CFG_MCASP4_FSX_OUT | vout2_d17 |
AA3 | mcasp5_aclkx | 4672 | 1737 | 3256 | 1798 | 3226 | 1837 | 5900 | 1949 | 6770 | 1949 | CFG_MCASP5_ACLKX_OUT | vout2_d20 |
AB3 | mcasp5_axr0 | 4642 | 1286 | 3226 | 1347 | 3196 | 1386 | 5870 | 1497 | 6740 | 1497 | CFG_MCASP5_AXR0_OUT | vout2_d22 |
AA4 | mcasp5_axr1 | 4625 | 725 | 3209 | 786 | 3179 | 825 | 6153 | 935 | 7023 | 935 | CFG_MCASP5_AXR1_OUT | vout2_d23 |
AB9 | mcasp5_fsx | 4565 | 1062 | 3149 | 1123 | 3119 | 1162 | 6093 | 1273 | 6963 | 1273 | CFG_MCASP5_FSX_OUT | vout2_d21 |
B26 | xref_clk2 | 0 | 49 | 1359 | 466 | 1341 | 512 | 0 | 60 | 0 | 60 | CFG_XREF_CLK2_OUT | vout2_clk |
C23 | xref_clk3 | 1947 | 0 | 36 | 0 | 45 | 0 | 3378 | 0 | 4248 | 0 | CFG_XREF_CLK3_OUT | vout2_de |
Manual IO Timings Modes must be used to guaranteed some IO timings for VOUT3. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-23Manual Functions Mapping for DSS VOUT3 for a definition of the Manual modes.
Table 7-23 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VOUT3_MANUAL1 | VOUT3_MANUAL4 | VOUT3_MANUAL5 | CFG REGISTER | MUXMODE | |||
---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 3 | |||
R6 | gpmc_a0 | 2395 | 0 | 3909 | 0 | 4779 | 0 | CFG_GPMC_A0_OUT | vout3_d16 |
T9 | gpmc_a1 | 2412 | 0 | 3957 | 0 | 4827 | 0 | CFG_GPMC_A1_OUT | vout3_d17 |
N9 | gpmc_a10 | 2473 | 0 | 3980 | 0 | 4850 | 0 | CFG_GPMC_A10_OUT | vout3_de |
P9 | gpmc_a11 | 2906 | 0 | 4253 | 0 | 5123 | 0 | CFG_GPMC_A11_OUT | vout3_fld |
T6 | gpmc_a2 | 2360 | 0 | 3873 | 0 | 4743 | 0 | CFG_GPMC_A2_OUT | vout3_d18 |
T7 | gpmc_a3 | 2391 | 0 | 4112 | 0 | 4982 | 0 | CFG_GPMC_A3_OUT | vout3_d19 |
P6 | gpmc_a4 | 2626 | 0 | 4336 | 0 | 5206 | 0 | CFG_GPMC_A4_OUT | vout3_d20 |
R9 | gpmc_a5 | 2338 | 0 | 3840 | 0 | 4710 | 0 | CFG_GPMC_A5_OUT | vout3_d21 |
R5 | gpmc_a6 | 2374 | 0 | 3913 | 0 | 4783 | 0 | CFG_GPMC_A6_OUT | vout3_d22 |
P5 | gpmc_a7 | 2432 | 0 | 3947 | 0 | 4817 | 0 | CFG_GPMC_A7_OUT | vout3_d23 |
N7 | gpmc_a8 | 3155 | 0 | 4309 | 105 | 5179 | 105 | CFG_GPMC_A8_OUT | vout3_hsync |
R4 | gpmc_a9 | 2309 | 0 | 3842 | 0 | 4712 | 0 | CFG_GPMC_A9_OUT | vout3_vsync |
M6 | gpmc_ad0 | 2360 | 0 | 3652 | 0 | 4522 | 0 | CFG_GPMC_AD0_OUT | vout3_d0 |
M2 | gpmc_ad1 | 2420 | 0 | 3762 | 0 | 4632 | 0 | CFG_GPMC_AD1_OUT | vout3_d1 |
J1 | gpmc_ad10 | 2235 | 0 | 3456 | 0 | 4326 | 0 | CFG_GPMC_AD10_OUT | vout3_d10 |
J2 | gpmc_ad11 | 2253 | 0 | 3584 | 0 | 4454 | 0 | CFG_GPMC_AD11_OUT | vout3_d11 |
H1 | gpmc_ad12 | 1949 | 427 | 3589 | 0 | 4459 | 0 | CFG_GPMC_AD12_OUT | vout3_d12 |
J3 | gpmc_ad13 | 2318 | 0 | 3547 | 0 | 4417 | 0 | CFG_GPMC_AD13_OUT | vout3_d13 |
H2 | gpmc_ad14 | 2123 | 0 | 3302 | 0 | 4172 | 0 | CFG_GPMC_AD14_OUT | vout3_d14 |
H3 | gpmc_ad15 | 2195 | 29 | 3532 | 0 | 4402 | 0 | CFG_GPMC_AD15_OUT | vout3_d15 |
L5 | gpmc_ad2 | 2617 | 0 | 3859 | 0 | 4729 | 0 | CFG_GPMC_AD2_OUT | vout3_d2 |
M1 | gpmc_ad3 | 2350 | 0 | 3590 | 0 | 4460 | 0 | CFG_GPMC_AD3_OUT | vout3_d3 |
L6 | gpmc_ad4 | 2324 | 0 | 3534 | 0 | 4404 | 0 | CFG_GPMC_AD4_OUT | vout3_d4 |
L4 | gpmc_ad5 | 2371 | 0 | 3609 | 0 | 4479 | 0 | CFG_GPMC_AD5_OUT | vout3_d5 |
L3 | gpmc_ad6 | 2231 | 0 | 3416 | 0 | 4286 | 0 | CFG_GPMC_AD6_OUT | vout3_d6 |
L2 | gpmc_ad7 | 2440 | 0 | 3661 | 0 | 4531 | 0 | CFG_GPMC_AD7_OUT | vout3_d7 |
L1 | gpmc_ad8 | 2479 | 0 | 3714 | 0 | 4584 | 0 | CFG_GPMC_AD8_OUT | vout3_d8 |
K2 | gpmc_ad9 | 2355 | 0 | 3593 | 0 | 4463 | 0 | CFG_GPMC_AD9_OUT | vout3_d9 |
P1 | gpmc_cs3 | 0 | 641 | 0 | 905 | 0 | 905 | CFG_GPMC_CS3_OUT | vout3_clk |