ZHCSJK5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
Saved in sleep mode
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
Test Read and Write | |||||||
R/W | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Test Read and Write | |||||||
R/W | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Scratch Pad 1 | |||||||
R/W | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Scratch Pad 2 | |||||||
R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | Test Read and Write | RW | 8’h00 | Test Read and Write Register |
23:16 | Test Read and Write | R/W | 8’h00 | Test Read and Write Register |
15:8 | Scratch Pad 1 | R/W | 8’h00 | Bits 15:8 are saved when device is configured for sleep mode |
7:0 | Scratch Pad 2 | R/W | 8’h00 | Bits 7:0 are saved when device is configured for sleep mode |