ZHCSQV1C March 2020 – December 2022 TCAN1463-Q1
PRODUCTION DATA
RL = 60 Ω | CL = Open | RCM = Open |
VIO = 3.3 V |
RL = 60 Ω | CL = Open | RCM = Open |
VCC = 5 V | VIO = 3.3 V |
RL = 60 Ω | CL = Open | RCM = Open |
VCC = 5 V | VIO = 3.3 V |
RL = 60 Ω | CL = 100 pF | CL(RXD) = 15 pF |
VCC = 5 V | VSUP = 12 V |