ZHCSN36B February 2021 – November 2021 TCAN1057A-Q1 , TCAN1057AV-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V |
VIO | Supply voltage for I/O level shifter | 1.7 | 5.5 | V | |
IOH(RXD) | RXD terminal high-level output current, Devices with VIO | –1.5 | mA | ||
IOL(RXD) | RXD terminal low-level output current, Devices with VIO | 1.5 | mA | ||
IOH(RXD) | RXD terminal high-level output current, Devices without VIO | –2 | mA | ||
IOL(RXD) | RXD terminal low-level output current, Devices without VIO | 2 | mA | ||
TJ | Operating junction temperature | -40 | 150 | ℃ |