ZHCSCT9D August 2014 – October 2016 TCA9538
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
Figure 24 shows an application in which the TCA9538 can be used.
When the I/Os are used to control LEDs, normally they are connected to VCC through a resistor as shown in Figure 24. For a P-port configured as an input, ICC increases as VI becomes lower than VCC. The LED is a diode, with threshold voltage VT, and when a P-port is configured as an input the LED is off but VI is a VT drop below VCC.
For battery-powered applications, it is essential that the voltage of P-ports controlling LEDs is greater than or equal to VCC when the P-ports are configured as input to minimize current consumption. Figure 25 shows a high-value resistor in parallel with the LED. Figure 26 shows VCC less than the LED supply voltage by at least VT. Both of these methods maintain the I/O VI at or above VCC and prevents additional supply current consumption when the P-port is configured as an input and the LED is off.
The pull-up resistors, RP, for the SCL and SDA lines need to be selected appropriately and take into consideration the total capacitance of all slaves on the I2C bus. The minimum pull-up resistance is a function of VCC, VOL,(max), and IOL as shown in Equation 1:
The maximum pull-up resistance is a function of the maximum rise time, tr (300 ns for fast-mode operation, fSCL = 400 kHz) and bus capacitance, Cb as shown in Equation 2:
The maximum bus capacitance for an I2C bus must not exceed 400 pF for standard-mode or fast-mode operation. The bus capacitance can be approximated by adding the capacitance of the TCA9538, Ci for SCL or Cio for SDA, the capacitance of wires/connections/traces, and the capacitance of additional slaves on the bus.
Standard-mode (fSCL = 100 kHz, tr = 1 µs) |
Fast-mode (fSCL = 400 kHz, tr = 300 ns) |
VOL = 0.2*VCC, IOL = 2 mA when VCC ≤ 2 V | ||
VOL = 0.4 V, IOL = 3 mA when VCC > 2 V |