ZHCS352D August 2011 – April 2021 TCA9509
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | Supply | A-side supply voltage (0.9 V to 5.5 V) |
SCLA | 2 | I/O | Serial clock bus, A side. |
SDAA | 3 | I/O | Serial data bus, A side. |
GND | 4 | Supply | Supply ground |
EN | 5 | Input | Active-high repeater enable input |
SDAB | 6 | I/O | Serial data bus, B side. Connect to VCCB through a pull-up resistor. |
SCLB | 7 | I/O | Serial clock bus, B side. Connect to VCCB through a pull-up resistor. |
VCCB | 8 | Supply | B-side and device supply voltage (2.7 V to 5.5 V) |
Thermal Attach Pad | - | - | Thermal Attach Pad is not electrically connected and it is recommended to be attached to GND for best thermal performance. This is for the RVH package only. |