ZHCSFH3A September 2016 – February 2023 TCA6408A-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCI(1) | Supply voltage for I2C pins | SCL, SDA, INT | 1.65 | 3.6 | V | |
VCCP | Supply voltage for P-ports | P-ports, ADDR, RESET | 1.65 | 3.6 | V | |
VIH | High-level input voltage | SCL, SDA | 0.7 × VCCI | VCCI | V | |
RESET | 0.7 × VCCI | 3.6 | ||||
ADDR, P7–P0 | 0.7 × VCCP | 3.6 | ||||
VIL | Low-level input voltage | SCL, SDA, RESET | –0.5 | 0.3 × VCCI | V | |
ADDR, P7–P0 | –0.5 | 0.3 × VCCP | ||||
IOH | High-level output current | P00-P07 | 10 | mA | ||
IOL(2) | Low-level output current | P00-P07 | Tj = 65°C | 25 | mA | |
Tj = 85°C | 18 | |||||
Tj = 105°C | 9 | |||||
Tj = 125°C | 4.5 | |||||
Tj = 135°C | 3.5 | |||||
INT, SDA | Tj = 85°C | 6 | ||||
Tj = 105°C | 3 | |||||
Tj = 125°C | 1.8 | |||||
Tj = 135°C | 1.5 | |||||
TA | Operating free-air temperature | –40 | 125 | °C |