ZHCSG71 March 2017 TAS6424L-Q1
PRODUCTION DATA.
PART NUMBER | INPUT TYPE | CHANNEL COUNT | POWER-SUPPLY VOLTAGE RANGE | OUTPUT CURRENT LIMIT | MAXIMUM PWM FREQUENCY |
---|---|---|---|---|---|
TAS6424L-Q1 | Digital | 4 | 4.5 V to 18 V | 4.8 A | 2.1 MHz |
TAS6424-Q1 | Digital | 4 | 4.5 V to 26.4 V | 6.5 A | 2.1 MHz |
TAS6422-Q1 | Digital | 2 | 4.5 V to 26.4 V | 6.5 A | 2.1 MHz |
TAS5414C-Q1 | Analog, Single-Ended | 4 | 5.6 V to 24 V | 12.7 A | 500 kHz |
TAS5424C-Q1 | Analog, Differential | 4 | 5.6 v to 24 V | 12.7 A | 500 kHz |