ZHCSAJ3A November 2012 – April 2015 TAS5548
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, DVDD1 and DVDD2 | –0.3 | 3.9 | V | ||
Supply voltage, AVDD and AVDD_PWM | –0.3 | 3.9 | V | ||
Input voltage | 3.3-V digital input | –0.5 | DVDD + 0.5 | V | |
5-V tolerant(2) digital input | –0.5 | 6 | |||
IIK | Input clamp current (VI < 0 or VI > 1.8 V | ±20 | μA | ||
IOK | Output clamp current (VO < 0 or VO > 1.8 V) | ±20 | μA | ||
TSTG | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | ±250 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins (2) | ±1000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Digital supply voltage, DVDD1 and DVDD2 | 3 | 3.3 | 3.6 | V | ||
Analog supply voltage, AVDD and AVDD_PWM | 3 | 3.3 | 3.6 | V | ||
VIH | High‐level input voltage | 3.3 V | 2 | V | ||
5-V tolerant | 2 | |||||
1.8-V LVCMOS (XTL_IN) | 1.26 | |||||
VIL | Low‐level input voltage | 3.3 V | 0.8 | V | ||
5-V tolerant | 0.8 | |||||
1.8-V (XTL_IN) | 0.54 | |||||
TA | Operating ambient-air temperature | 0 | 25 | 85 | °C | |
TJ | Operating junction temperature | 0 | 105 | °C |
THERMAL METRIC(1) | TAS5548 | UNIT | |
---|---|---|---|
DCA (HTSSOP) | |||
56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 26.1 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 13.0 | |
RθJB | Junction-to-board thermal resistance | 8.0 | |
ψJT | Junction-to-top characterization parameter | 0.4 | |
ψJB | Junction-to-board characterization parameter | 7.9 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 0.4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | 3.3-V TTL and 5-V tolerant | IOH = –4 mA | 2.4 | V | ||
1.8-V LVCMOS (XTL_OUT) | IOH = –0.55 mA | 1.44 | |||||
VOL | Low-level output voltage | 3.3-V TTL and 5-V tolerant | IOL = 4 mA | 0.5 | V | ||
1.8-V LVCMOS (XTL_OUT) | IOL = 0.75 mA | 0.5 | |||||
IOZ | High-impedance output current | 3.3-V TTL | ±20 | μA | |||
IIL | Low-level input current | 3.3-V TTL | VI = VIL | ±1 | μA | ||
1.8-V LVCMOS (XTL_IN) | VI = VIL | ±1 | |||||
5-V tolerant(2) | VI = 0 V, DVDD = 3 V | ±1 | |||||
IIH | High-level input current | 3.3-V TTL | VI = VIH | ±1 | μA | ||
1.8-V LVCMOS (XTL_IN) | VI = VIH | ±1 | |||||
5-V tolerant(2) | VI = 5.5 V, DVDD = 3 V | ±1 | |||||
IDD | Input supply current | Digital supply voltage, DVDD | Input fS = 48 kHz | 220 | mA | ||
Power down | 9 | ||||||
Analog supply voltage, AVDD | Input fS = 48 kHz | 8 | |||||
Power down | 8 |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Dynamic range | TAS5548 A-weighted (Test Range: 20Hz to 20kHz. fS = 96 kHz). | 105 | dB | ||
Total harmonic distortion | TAS5548 output (1kHz at -1dBFS) | 0.01% | |||
Frequency response | 32-kHz to 96-kHz sample rates (Test Range 20Hz - 20kHz) | ±0.1 | dB | ||
176.4, 192-kHz sample rates (Test Range 20Hz - 20kHz) | ±0.2 |
ATTRIBUTE | VALUE |
---|---|
SRC Latency | 102.53125/FSin + 36.46875/FSout |
THD+N at 1kHz | |
Pass Band Ripple (worst case) | ±0.05dB |
SRC Channel Gain | <1 (slightly lower to compensate for ripple) |
Stop Band Attenuation | 130dB |
Pass Band Edge | 0.425 FS-in |
Stop Band Edge | 0.575 FS-in |
STANDARD MODE | FAST MODE | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
fSCL | SCL clock frequency | 0 | 100 | 0 | 400 | kHz |
tHD-STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 4 | 0.6 | μs | ||
tLOW | LOW period of the SCL clock | 4.7 | 1.3 | μs | ||
tHIGH | HIGH period of the SCL clock | 4 | 0.6 | μs | ||
tSU-STA | Setup time for repeated START | 4.7 | 0.6 | μs | ||
tSU-DAT | Data setup time | 250 | 200 | ns | ||
tHD-DAT | Data hold time | 0 | 3.45 | 0 | 0.9 | μs |
tr | Rise time of both SDA and SCL, see Figure 1 | 1000 | 20 + 0.1 Cb | 500 | ns | |
tf | Fall time of both SDA and SCL, see Figure 1 | 300 | 20 + 0.1 Cb | 300 | ns | |
tSU-STO | Setup time for STOP condition | 4 | 0.6 | μs | ||
tBUF | Bus free time between a STOP and START condition | 4.7 | 1.3 | μs | ||
Cb | Capacitive loads for each bus line | 400 | 400 | pF | ||
VnL | Noise margin at the LOW level for each connected device (including hysteresis) | 0.1 × VDD | 0.1 × VDD | V | ||
VnH | Noise margin at the HIGH level for each connected device (including hysteresis) | 0.2 × VDD | 0.2 × VDD | V |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tr(DMSTATE) | Time to Non PWM Switching low | 400 | ns | ||
tw(RESET) | Pulse duration, RESET active, see Figure 3 | 400 | None | ns | |
tr(I2C_ready) | Time to enable I2C | 5 | ms |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tp(DMSTATE) | Time to Non PWM Switching low | 650 | μs | ||
Number of MCLKs preceding the release of PDN, see Figure 4 | 5 | ||||
tsu | Device startup time | 200 | µs | ||
Time to audio output | 160 | mS |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tw(ER) | Pulse duration, BKND_ERR active, see Figure 5 | 350 | None | ns | |
tp(valid_low) | Minimum amount of time that device asserts VALID low. | <100 | μs | ||
tp(valid_high) | I2C programmable to be between <1mS to 1.2 seconds (to avoid glitching with persistent BKND_ERR) | –25 | 25 | % of interval |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
td(VOL) | Volume ramp time | Defined by rate setting(1) | ms |
Note: No I2C commands during the volume ramp up/down.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tw(HP_SEL) | Pulse duration, HP_SEL active, see Figure 7 | 165 | ms | ||
td(VOL) | Soft volume update time | Defined by rate setting(1) | ms | ||
t(SW) | Switchover time | 165 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
External PLL filter capacitors | SMD 0603 X7R | 100 | nF | |||
External PLL filter capacitors | SMD 0603 X7R | 10 | nF | |||
External PLL filter resistors | SMD 0603, metal film, 1% | 200 | Ω | |||
External VR_PWM decoupling C14 | SMD 0603 X7R | 100 | nF | |||
TAS5548: XTAL Frequency | 12.288 | MHz | ||||
TAS5548: XTAL Frequency Tolerance at 25°C | ±50 | ppm | ||||
TAS5548: XTAL Load Capacitance | Follow XTAL Manufacturer specification |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLKIN | SCLK input frequency | CL = 30 pF | 2.048 | 12.288 | MHz | |
tsu1 | Setup time, LRCLK to SCLK rising edge | 10 | ns | |||
th1 | Hold time, LRCLK from SCLK rising edge | 10 | ns | |||
tsu2 | Setup time, SDIN to SCLK rising edge | 10 | ns | |||
th2 | Hold time, SDIN from SCLK rising edge | 10 | ns | |||
LRCLK frequency | 32 | 48 | 192 | kHz | ||
SCLK rising edges between LRCLK rising edges | 64 | 64 | SCLK edges | |||
SDOUT delay with respect to SCLK output (load = 30pF), see Figure 8 | 20 | ns |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Maximum attenuation before mute | Individual volume, master volume, or a combination of both | –127 | dB | |
Maximum gain | Individual volume, master volume | 18 | dB | |
Maximum volume before the onset of clipping | 0-dB input, any modulation limit | 0 | dB | |
PSVC range | PSVC enabled | 12, 18, or 24 | dB | |
PSVC rate | fS | |||
PSVC modulation | Single sided | |||
PSVC quantization | 2048 | Steps | ||
PSVC PWM modulation limits | PSVC range = 24 dB | 6% (120 : 2048) |
95% (1944 : 2048) |
dB |