ZHCSMU9A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IL_PLL_CLK | R | 0h | Internal PLL Clock Error 0b = No interrupt 1b = Interrupt - Device in shutdown |
6 | Reserved | R | 0h | Reserved |
5 | IL_VBAT1S_UVLO | R | 0h | VBAT1S Under Voltage 0b = No interrupt 1b = Interrupt - Device in shutdown |
4-0 | Reserved | R | 0h | Reserved |