ZHCSFY3B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Controls the software reset
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | RESET | ||||||
R-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | Reserved | R | 0h | Reserved |
0 | RESET | RW | 0h | 0 = Don't care
1 = Self clearing software reset |