ZHCSFI1 September 2016 SN75LVPE801
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HIGH SPEED DIFFERENTIAL I/O | |||
RX+ | 2 | I | Noninverting and inverting CML differential inputs. These pins are tied to an internal voltage bias by dual termination resistor circuit. |
RX– | 3 | I | |
TX+ | 7 | O | Noninverting and inverting VML differential outputs. These pins are tied to an internal voltage bias by dual termination resistor circuit. |
TX– | 6 | O | |
CONTROL PINS | |||
EQ | 4 | I | Selects equalization settings per Table 1. Internally tied to GND. |
DE | 8 | I | Selects de-emphasis settings per Table 1. Internally tied to GND. |
POWER | |||
VCC | 1 | P | Positive supply must be 3.3 V ±10% |
GND | 5 | G | Supply ground |