ZHCSTI2D September 1991 – October 2023 SN75ALS175
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 200 | mV | |||||
VIT- | Negative-going input threshold voltage | -200 (2) | mV | |||||
Vhys | Hysteresis voltage (VIT+ - VIT-) | 50 | mV | |||||
VIK | Enable-input clamp voltage | II = -18 mA | -1.5 | V | ||||
VOH | High-level output voltage | VID = 200 mV, | IOH = -400 μA, | See Figure 6-1 | 2.7 | V | ||
VOL | Low-level output voltage | VID = -200 mV, | IOL = 8 mA, | See Figure 6-1 | 0.45 | V | ||
IOZ | High-impedance-state output current | VO = 0.4 V to 2.4 V | ±20 | μA | ||||
II | Line input current | Other input at 0 V, | See Note 3 | VI = 12 V | 1 | mA | ||
VI = -7 V | -0.8 | |||||||
IIH | High-level enable-input current | VIH(E) = 2.7 V | 20 | μA | ||||
IIL | Low-level enable-input current | VIL(E) = 0.4 V | -100 | μA | ||||
ri | Input resistance | 12 | kΩ | |||||
IOS | Short-circuit output current | VO = 0 | -15 | -85 | mA | |||
ICC | Suply current (total package) | No load, | Outputs enabled | 16 | 24 | mA | ||
No load, | Outputs disabled | 18 | 27 |