SLRS007C November   1986  – January 2015 SN754410

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Recommended Operating Conditions
    3. 7.3 Thermal Information
    4. 7.4 Electrical Characteristics
    5. 7.5 Switching Characteristics
    6. 7.6 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 High Current, High Voltage Outputs
      2. 9.3.2 TTL Compatible Inputs
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Trademarks
    2. 13.2 Electrostatic Discharge Caution
    3. 13.3 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • NE|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VCC1 Output supply voltage range –0.5 36 V
VCC2 Output supply voltage range –0.5 36 V
VI Input voltage –0.5 36 V
VO Output voltage range –3 VCC2 + 3 V
IP Peak output current ±2 A
IO Continuous output current ±1 A
PD Continuous total power dissipation at (or below) 25°C free-air temperature(3) 2075 mW
TA Operating free-air temperature range –40 85 °C
TJ Operating virtual junction temperature range –40 150 °C
Tstg Storage temperature range 260 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network GND.
(3) For operation above 25°C free-air temperature, derate linearly at the rate of 16.6 mW/°C. To avoid exceeding the design maximum virtual junction temperature, these ratings should not be exceeded. Due to variations in individual device electrical characteristics and thermal resistance, the built-in thermal overload protection can be activated at power levels slightly above or below the rated dissipation.

7.2 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC1 Logic supply voltage 4.5 5.5 V
VCC2 Output supply voltage 4.5 36 V
VIH High-level input voltage 2 5.5 V
VIL Low-level input voltage –0.3(1) 0.8 V
TJ Operating virtual junction temperature –40 125 °C
TA Operating free-air temperature –40 85 °C
(1) The algebraic convention, in which the least positive (most negative) limit is designated as minimum, is used in this data sheet for logic voltage levels.

7.3 Thermal Information

THERMAL METRIC(1) SN754410 UNIT
NE
16 PINS
RθJA Junction-to-ambient thermal resistance 60 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

7.4 Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIK Input clamp voltage II = –12 mA –0.9 –1.5 V
VOH High-level output voltage IOH = –0.5 A VCC2 – 1.5 VCC2 – 1.1 V
IOH = –1 A VCC2 – 2
IOH = –1 A, TJ = 25°C VCC2 – 1.8 VCC2 – 1.4
VOL Low-level output voltage IOL = 0.5 A 1 1.4 V
IOL = 1 A 2
IOL = 1 A, TJ = 25°C 1.2 1.8
VOKH High-level output clamp voltage IOK = –0.5 A VCC2 + 1.4 VCC2 + 2 V
IOK = 1 A VCC2 + 1.9 VCC2 + 2.5
VOKL Low-level output clamp voltage IOK = 0.5 A –1.1 –2 V
IOK = –1 A –1.3 –2.5
IOZ(off) Off-state high-impedance-state output current VO = VCC2 500 µA
VO = 0 –500
IIH High-level input current VI = 5.5 V 10 µA
IIL Low-level input current VI = 0 –10 µA
ICC1 Output supply current IO = 0 All outputs at high level 38 mA
All outputs at low level 70
all outputs at high impedance 25
ICC2 Output supply current IO = 0 All outputs at high level 33 nA
All outputs at low level 20
All outputs at high impedance 5

7.5 Switching Characteristics

over operating free-air temperature range (unless otherwise noted), VCC1 = 5 V, VCC2 = 24 V, CL = 30 pF, TA = 25°C
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
td1 Delay time, high-to-low-level output from A input See Figure 3 400 ns
td2 Delay time, low-to-high-level output from A input 800 ns
tTLH Transition time, low-to-high-level output 300 ns
tTHL Transition time, high-to-low-level output 300 ns
ten1 Enable time to the high level See Figure 4 700 ns
ten2 Enable time to the low level 400 ns
tdis1 Disable time from the high level 900 ns
tdis2 Disable time from the low level 600 ns

7.6 Typical Characteristics

VCC1 = 5 V, VCC2 = 24 V
VOH_slrs007.pngFigure 1. VOH vs IOH
VOL_slrs007.pngFigure 2. VOL vs IOL