ZHCSR55C June 1984 – October 2022 SN75176A
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | O | Logic Data Output from RS-485 Receiver |
RE | 2 | I | Receive Enable (active low) |
DE | 3 | I | Driver Enable (active high) |
D | 4 | I | Logic Data Input to RS-485 Driver |
GND | 5 | — | Device Ground Pin |
A | 6 | I/O | RS-422 or RS-485 Data Line |
B | 7 | I/O | RS-422 or RS-485 Data Line |
VCC | 8 | — | Power Input. Connect to 5-V Power Source. |