ZHCSRE9C August   2005  – December 2022 SN74LVCH8T245

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    7. 6.7  Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    8. 6.8  Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    9. 6.9  Switching Characteristics: VCCA = 5 V ± 0.5 V
    10. 6.10 Operating Characteristics
    11. 6.11 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Configurable Dual-Rail Design
      2. 8.3.2 Partial-Power-Down Mode Operation
      3. 8.3.3 Active Bus Hold Circuitry
      4. 8.3.4 Balanced High-Drive CMOS Push-Pull Outputs
      5. 8.3.5 VCC Isolation
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
        1. 9.2.2.1 Enable Times
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 接收文档更新通知
    3. 12.3 支持资源
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Design Procedure

To begin the design process, determine the following:

  • Input voltage range
    • Use the supply voltage of the device that is driving the SN74LVCH8T245 to determine the input voltage range. For a valid logic high, the value must exceed the VIH of the input port. For a valid logic low, the value must be less than the VIL of the input port.
  • Output voltage range
    • Use the supply voltage of the device that the SN74LVCH8T245 is driving to determine the output voltage range.